Linear Motion Kit
Imagine what opportunities your business has if you can extend the reach of your UR-cobot to a mind-blowing 50 meters!Cobotracks developed the “Linear Motion Kit” which enables all UR-cobot models (compatible with UR-3/5/10/16 and e-series) to move across a linear track. Thanks to their robust industrial steel design with SEW Servo Drive, these LMK’s guarantee their high accuracy, even with activities like welding, polishing or gluiing big parts. With the LMK you can tender multiple machines or palletize on multiple pallets. Due to the integration of the UR Caps Software, the Linear Motion Kits are very easy to install and to program (plug play). Within the software, all settings and parameters are displayed in such a clear manner that the configuration of the LMK is done in no time!
Overview
Imagine what opportunities your business has if you can extend the reach of your UR-cobot to a mind-blowing 50 meters!Cobotracks developed the “Linear Motion Kit” which enables all UR-cobot models (compatible with UR-3/5/10/16 and e-series) to move across a linear track. Thanks to their robust industrial steel design with SEW Servo Drive, these LMK’s guarantee their high accuracy, even with activities like welding, polishing or gluiing big parts. With the LMK you can tender multiple machines or palletize on multiple pallets. Due to the integration of the UR Caps Software, the Linear Motion Kits are very easy to install and to program (plug play). Within the software, all settings and parameters are displayed in such a clear manner that the configuration of the LMK is done in no time!
With the URCap you can control the Linear Motion Kit with the PolyScope User interface on the robot's teach pendant. You can work with absolute and relative travel length and adjust the speed. Possible to keep the robot tool in fixed space during movement of robot on Linear Motion Kit.
Specifications
Software version requiredPolyScope 5.3+
DimensionsLength of Linear Motion Kit based on customer request.
What's in the box? Steel Linear Module
Limit Switches
Cable chain + cables
SEW Servo Motor
Control box with SEW Drive
USB with URCaps plugin for UR controller
Manual
License type One-time purchase
Features
- UR+ Certified Linear Positioning axis to extend the operating range of the Universal Robot
- URCap included for indefinite number of positions on the axis
- No software or electrical design required
- Very robust mechanical steel design
- Adjustable speed and option to keep tool fixed during movement
- Option for customer specific mechanical design
Compatibility
- UR3
- UR3e
- UR5
- UR5e
- UR10
- UR10e
- UR12e
- UR16e
- UR20
Availability
- Austria
- Belgium
- Bulgarian
- Croatia
- Czech Republic
- Denmark
- Finland
- France
- Germany
- Greece
- Hungary
- Iceland
- Ireland
- Israel
- Italy
- Luxembourg
- Malta
- Netherlands
- Norway
- Oman
- Poland
- Portugal
- Qatar
- Romania
- Saudi Arabia
- Slovakia
- Slovenia
- Spain
- Sweden
- Switzerland
- Turkey
- United Arab Emirates
- United Kingdom