VeriSens® XF900 / XC900
Robot-compatible vision sensors VeriSens® XF900 and XC900 offer fast and easy access to image processing for collaborative robots (cobots) of Universal Robots.The patented SmartGrid will reduce setup times to just a few minutes – and is very precise without the need for time-consuming manual hand-eye calibration.
Overview
Robot-compatible vision sensors VeriSens® XF900 and XC900 offer fast and easy access to image processing for collaborative robots (cobots) of Universal Robots.The patented SmartGrid will reduce setup times to just a few minutes – and is very precise without the need for time-consuming manual hand-eye calibration.
Thanks to the VeriSens® URCap interface in the robot controller, the vision sensors are fast and easily integrated into the program sequence. Two additional commands (nodes) suffice to access to the many image processing options and 21 powerful feature checks.
Specifications
Software version requiredPolyscope Firmware Version 5.4 or newer
DependenciesCompatibility with VeriSens® XF900 / XC900 series
Certifications and standards CE, RoHS, UL, KC (device dependent)
DimensionsVeriSens® XF900: 53 mm x 99,5 mm x 38 mm
VeriSens® XC900: 53 mm x 99,5 mm x 49,8 mm (without lens / tube)
What's in the box? VeriSens® vision sensor and quick start guide
Additionally available: VeriSens® UR Starter Kit with cables, brackets, SmartGrid and USB Stick with VeriSens® URCap (all also available separately)
License type One-time purchase. VeriSens® URCap can be downloaded for free
Features
-
Really easy: It takes only two commands in UR programming to access the many great benefits of image processing, such as object tracking. Thanks to their excellent usability, vision sensors and robots significantly cut down on operator train-ing time.
-
No longer manual but automated: Automated coordinate alignment via SmartGrid eliminates the conventional required elaborate manual “hand-eye” procedure.
-
Matching all: Object tracking, quality control, identification, installed at robot or overhead – the universal concept will support you in virtually any application and allows for fast adaptations.
Compatibility
- UR3e
- UR5e
- UR10e
- UR12e
- UR16e
- UR20
Availability
- Austria
- Bulgarian
- China Mainland
- Croatia
- Czech Republic
- Denmark
- Finland
- France
- Germany
- Hong Kong
- Hungary
- Israel
- Italy
- Macau
- Poland
- Romania
- Singapore
- Slovakia
- Slovenia
- South Korea
- Sweden
- Switzerland
- Taiwan
- Thailand
- United Kingdom