Cobot D1200 Lift Column kit
Discover the seamless integration and easy configuration of the D1200 lift column with UR robots. Ideal for palletizing and lifting robots on mobile platforms. D1200 lift column is a plug and play product suitable for UR cobots. It has compatible flange that allows easy integration and configuration through URCap software.
Overview
Discover the seamless integration and easy configuration of the D1200 lift column with UR robots. Ideal for palletizing and lifting robots on mobile platforms. D1200 lift column is a plug and play product suitable for UR cobots. It has compatible flange that allows easy integration and configuration through URCap software.
1. Fix the lifting column body on the ground, and install the robot on the upper end of the lifting column through the connecting plate.
2. Plug the connector from the lifting column body to the control box.
3. Connect the Manual handle to the lifting column control box.
4. Connect one end of the network cable to the lifting column control box, and the other end to the network port of the robot control box.
5. Connect the power cable from the control box of the lifting column to the 220 V power supply
Specifications
Software version requiredPolyscope 5.4 and Polyscope 3.11
D1200 lift column 1.0
Dimensions400(Adjustable)x160x140mm
DEPENDENCIES220VAC or 24VDC
What's in the box?
- Lifting body
- Controller
- Pendant
CERTIFICATIONS & STANDARDCE
License type One-time purchase
Features
- Easy integration and configuration
- Compatiable with UR robots on flange and URCap software
- Interface communication with MiR robots
Compatibility
- UR3
- UR3e
- UR5
- UR5e
- UR10
- UR10e
- UR12e
- UR16e
- UR20
- URSim
Availability
- Australia
- Bangladesh
- China Mainland
- China Mainland
- Hong Kong
- Hong Kong
- India
- Indonesia
- Japan
- Macau
- Macau
- Malaysia
- New Zealand
- Philippines
- Singapore
- South Korea
- Sri Lanka
- Taiwan
- Taiwan
- Thailand
- Vietnam