ArtiMinds RPS Force Module
ArtiMinds RPS Force Module
ArtiMinds RPS Force Module
ArtiMinds RPS Force Module
ArtiMinds RPS Force Module
ArtiMinds RPS Force Module

ArtiMinds RPS Force Module

The ArtiMinds RPS +Force module is designed to make your robot intelligent. With force-controlled motions the robot can address process variances in real-time by adapting its motion like a human, based on readings from a force-torque-sensor.Adding tactile sensitivity to your robot vastly increases the number of tasks which can be automated robustly. Choose the force-torque-sensor that suits your task perfectly and solve even the toughest automation challenges in no time, like cable wiring, electronics assembly, tight-tolerance fitting, plastic-part mounting or polishing. Force-controlled motions are always decisive when: workpiece poses vary and cannot be easily fixed deformable materials lead to not fully predictable workpiece behavior workpieces change surface properties or geometry process forces and torques have to be monitored workpieces have to be handled with great care ArtiMinds RPS +Force is an optional add-on to the award winning ArtiMinds RPS software

Manufacturer:Artiminds Robotics

Overview

The ArtiMinds RPS +Force module is designed to make your robot intelligent. With force-controlled motions the robot can address process variances in real-time by adapting its motion like a human, based on readings from a force-torque-sensor.Adding tactile sensitivity to your robot vastly increases the number of tasks which can be automated robustly. Choose the force-torque-sensor that suits your task perfectly and solve even the toughest automation challenges in no time, like cable wiring, electronics assembly, tight-tolerance fitting, plastic-part mounting or polishing. Force-controlled motions are always decisive when: workpiece poses vary and cannot be easily fixed deformable materials lead to not fully predictable workpiece behavior workpieces change surface properties or geometry process forces and torques have to be monitored workpieces have to be handled with great care ArtiMinds RPS +Force is an optional add-on to the award winning ArtiMinds RPS software

Mount a force-torque-sensor on your robot and use the ArtiMinds robot-configurator to configure your setup in 60 seconds. Execute your force-controlled automation tasks in a robust manner with tactile sensitivity and enjoy up to 100x faster robot programming with our three-step approach:

  1. Set up the hardware – Mount the force-torque-sensor and configure your robot with the ArtiMinds robot configurator
  2. Teach key points– Program your robot by adding a force template, starting the wizard and teaching of key points either with the teach pendant or by guiding using real sensor data
  3. Execute and inspect – Set up safety checks, optionally enable tracking of Live Data and execute the generated robot script on the real robot

Related products

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT