Skip to main content
2-Jaw Pneumatic Gripper Large Payload (10mm stroke)

2-Jaw Pneumatic Gripper Large Payload (10mm stroke)

Precise, robust and durable - the pneumatic 2-jaw parallel gripper is a real powerhouse with maintenance intervals of up to 30 million gripping cycles. With 10 mm stroke per jaw and up to 1260 N grip force, it provides reliable support for your application. With an IP64-certified gripper and blind jaws, this package is perfect for dirty and wet machine tending. Sized for heavy weight UR20 and UR30 this package includes a GPP5010NC-00-A 2-jaw gripper, APR000011 Ø80 mm adapter plate, 2x UB5010AL universal jaws and air fittings.

URCap availability : No

Application Segment : Assembly, Bin Picking, Packaging, Tending

Recommended UR Robot : UR20/UR30

Package Weight : 2.3157

Communication : Pneumatic

Connectivity : external routing

Read more
SKU#: 1009356
Manufacturer:ZIMMER group

Overview

Precise, robust and durable - the pneumatic 2-jaw parallel gripper is a real powerhouse with maintenance intervals of up to 30 million gripping cycles. With 10 mm stroke per jaw and up to 1260 N grip force, it provides reliable support for your application. With an IP64-certified gripper and blind jaws, this package is perfect for dirty and wet machine tending. Sized for heavy weight UR20 and UR30 this package includes a GPP5010NC-00-A 2-jaw gripper, APR000011 Ø80 mm adapter plate, 2x UB5010AL universal jaws and air fittings. URCap availability : No Application Segment : Assembly, Bin Picking, Packaging, Tending Recommended UR Robot : UR20/UR30 Package Weight : 2.3157 Communication : Pneumatic Connectivity : external routing