Overview
BN NW29 COBOT FLEX-KIT
Designed for maximum efficiency, the FLEX-KIT simplifies tool changes on the cobot arm, making it seamless to switch between different tools or modify the cable harness. Its highly durable and flexible conduit design enhances protection against mechanical stress and vibration, reducing downtime and extending the lifespan of your tools.
With the BN COBOT FLEX-KIT, you’ll experience faster, more reliable operations, ensuring your production line runs smoothly and efficiently, all while offering superior cable protection that’s resistant to abrasions and chemicals.
FEATURES:
* Highly flexible conduit for robotic applications, designed for tight bending radii
* Resistant to mechanical stress, abrasions, and chemicals
* Protects cables with multilayer conduit featuring a wear indication function
* Velcro straps allow quick, tool-free installation
* 360° swivel base for reducing mechanical stress and maximizing flexibility
* IP54 rated for dust and water resistance
* Optimized for dynamic conduit systems in automation
Specifications
Dimensions
Length: 500mm (19.69in)
Width: 500mm (19.69in)
Height: 80mm (1.97in)
Weight: 640g (1.1lbs)
Certifications and standards
ISO10218-1:2011
ISO13849-1:2015
Protection rating
IP54 dust and water resistance
Conduit length
3 meters (9.84ft)
Features
'* 2x BCCH - Cobot Conduit Holder
* 1x BCSR - Cobot Strain Relief Ring
* 1x BFH-0 System Support
* 1x 3m XTPC multilayer conduit
Compatibility
- UR3e
- UR5e
- UR10e
- UR12e
- UR16e