Important Notice about Size 3 Joint on UR10e
|
Using size 3 joints manufactured before November 12, 2020, as a replacement for any UR10e size 3 elbow joint (either UR10e with 12,5kg max. payload or UR10e with 10kg max. payload) may damage the housing. If you hold any spare part joint size 3 in inventory from before 12 November 2020, use it only for replacements of UR5e robots’ joints. Under no circumstances use joints from robots before 12 November 2020 as replacements for UR10e size 3 elbow joint. Size 3 joints from serial number: 20205001663, date: 12 November 2020, must only be used as spare parts for UR5e robots.
|