Joint Connection Types

Joint connections

There are two different ways the joints are assembled.

Screw Connection Clamp Connection
Head Size Torque Head Size Torque
Torx T10 1.4Nm +0.10Nm Hex key 4 4.0Nm +0.50Nm
-0.10Nm
0.9Nm for countersunk screws +0.10Nm
-0.10Nm
Torx T20 3.0Nm +0.30Nm -0.50Nm
-0.30Nm

2.0Nm for countersunk screws

+0.30Nm
-0.30Nm