Product Description
| Description |
AI Accelerator allows you to create robot applications by providing a PolyScope X integration with Perception and AI, including example code and data.
The AI Accelerator is a starter kit for developers and integrators, extending Universal Robots robot capabilities with:
This kit can be integrated into different robot applications, where eventual use is defined by tools/end effectors, fixtures and software components.
Scripts are included to easily customize, build, deploy, debug and test full applications. The examples are generic and written for clarity. You can improve performance and optimize them for your particular needs later.
Frameworks are provided to allow you to simply integrate your own custom code.
The kit also includes tools to facilitate the use of cameras (camera connection check and hand-eye calibration).
|