<link rel="stylesheet" href="styles-JUTMGXX3.css"> 본문으로 건너뛰기

Power & Connectivity

Power & Connectivity 카테고리

9 제품

표시 중

EasyCTRL by Mechatronic Systems
Mechatronic Systems

EasyCTRL by Mechatronic Systems

Accelerate Your ROI with a Smarter Robotic Control Solution Free up valuable capital and eliminate the complexity of building electrical control panels in-house. With EasyCTRL, your team can stay focused on what matters most—while you deploy faster and achieve quicker returns on your automation investment.

High Flex Cable Extension Options
Universal Robots

High Flex Cable Extension Options

Universal Robots offers drag-chain suitable High flex cable options of robot cable, connecting the arm and control box. This enables integration with 7th axis systems, allowing the robot to extend the workspace for tending multiple machines, welding larger workspaces or palletizing higher pallets. The High flex cable options are available in 6- or 12-meter versions.

IOFireBug
4Each

IOFireBug

IOFireBug for Universal Robots is a modular I/O system for your UR applications.

MTPReel
Sumcab Specialcable

MTPReel

The MTPReel™️is an innovative cable retraction system designed to ensure safe, organized, and efficient cable handling in industrial environments. It eliminates cable clutter and significantly improves workplace safety by preventing loose cables from lying on the floor.

OnTop MES IIoT Hub
OnTop Smart Manufacturing

OnTop MES IIoT Hub

Connect any UR cobot easily with the automatic OnTop MES IIoT Hub. View real-time data online during a free trial period. Subscribe to customizable app services for monitoring, alerts, analytics and productivity.

Robot Gateway Integrator
NexCOBOT

Robot Gateway Integrator

SRB 100 / 200 / 201 : NexCOBOT’s SRB (Smart Robot Box) is a series of robots integration gateway. Through Modbus, TCP/IP, OPC and MQTT protocols, users can easily integrate robot information to HMI, SCADA, or the cloud to implement R2M (Robot-to-machine)/R2C (Robot-to-cloud) communication. SRB series leverages Intel’s Movidius™ Myriad™ X VPUs to run AI programs. Cobots can be fully upgraded with smart AI applications such as vision inspection and predictive maintenance.    

Standard Cable Extension Options
Universal Robots

Standard Cable Extension Options

Universal Robots offers varying lengths of robot cable, connecting the arm and control box. This allows for more flexibility when integrating the arm and controls. A 6-meter cable is included with any e-Series robot systems. With the e-Series Cable Suite a robot cable of 6 or 12 meters can be ordered.

Tool I/O Extension Unit, Multi Connect
iCOM Giken

Tool I/O Extension Unit, Multi Connect

iCOM Robotics' I/O Expansion Unit are capable of expanding the Tool I/O of UR robots. The digital I/O can be expanded up to 60 points, while the analog I/O up to 30 points. With our original URCap, the expanded Tool I/O can be controlled as you like. The expansion units can establish multiple connections to various products according to the selected number of analog and digital I/O points. Complex work or workplace requirements can be supported. Up to 5 tool changes are supported. A single robot can perform multiple work by customizing multiple products.

UReel
Lights Out Mfg.

UReel

Managing cables on Universal Robots teach pendants has always been a challenge, with loose cables leading to tripping hazards, unnecessary wear, and workspace clutter. UReel is the first cable reel designed specifically for Universal Robots E-Series and Next-Gen teach pendant cables, providing a clean, organized solution that keeps cables off the floor and out of harm’s way.

자동화 가이드

자동화 가이드

귀사에 적합한 자동화 솔루션 및 파트너 찾기
48시간 이내에 맞춤형 지원과 전문가의 추천을 받으세요. 무료이며 의무는 없습니다.