<link rel="stylesheet" href="styles-JUTMGXX3.css"> 본문으로 건너뛰기

Cable Guidance

12 제품

표시 중

Arm  Clamp For Cobot - COB
IGUS

Arm Clamp For Cobot - COB

The igus® triflex®R system guides cables and hoses secure along the UR Robot. Guidance in a combination of silicon free Velcro® tape and igus® mounting brackets and energy chains around the arms of the UR Robot

Arm Clamp for Cobot - Fibre Rod Module
IGUS

Arm Clamp for Cobot - Fibre Rod Module

Retraction system as fibre rod moduleThe igus® triflex®R system guides cables and hoses secure along the UR Robot. Guidance in a combination of silicon free Velcro® tape, igus® mounting brackets and energy chain as fibre rod module along the Universal Robots®.

Arm Clamp for Cobot - Steel
IGUS

Arm Clamp for Cobot - Steel

The igus® triflex® R system guides cables and hoses secure along the UR Robot.Guidance via steel clamps and energy chains around the arms of the UR Robot.

BN COBOT FLEX-KIT
Bagger Nielsen

BN COBOT FLEX-KIT

Introducing the new BN COBOT FLEX-KIT - the ultimate cobot accessory that fits all cobots, regardless of the size of the robot arm. BN COBOT FLEX-KIT is developed to make installation easy and can be mounted using velcro straps in just few minutes. With the BN COBOT FLEX-KIT, switching out tools on your cobot's arm has never been easier. The FLEX-KIT's unique design makes it simple to add or remove tools and change the whole cable harness which reduces downtime and increases productivity.

BN NW29 COBOT FLEX-KIT

BN NW29 COBOT FLEX-KIT

BN NW29 COBOT FLEX-KIT

BN Uni-kit UR3
Bagger Nielsen

BN Uni-kit UR3

BN UR UNI-KIT is very easy to install and it provide a safe and light installation and guides of cable and air hoses on the UR robot. The built in swivel function secure that the kit can be used to almost any application on the robot. The holders can be placed anywhere on the robot arm and is easy to move if necessarily. Can be delivered in many conduit sizes, and it is easy to change the size, just replacing the conduit and holders with new size. 

CoBot Package Easy
REIKU

CoBot Package Easy

REIKU Dress Packs have been designed to fit on Universal Robots. Each CoBot cable management kit comes complete with conduit and 2 fixing-points. The system utilizes Velcro straps which are easy to install. Cable protection systems for dynamic applications in Robotics have been the core business of REIKU for over 50 years.

CoBot Package Smart
REIKU

CoBot Package Smart

REIKU Dress Packs have been designed to fit on Universal Robots. Each CoBot cable management kit comes complete with conduit, 2 rotating arm assemblies 2 connectors with lock nut and 1 end of arm Frying Pan assembly. The system utilizes Velcro straps which are easy to install. Cable protection systems for dynamic applications in Robotics have been the core business of REIKU for over 50 years.

CoBot Package Strong
REIKU

CoBot Package Strong

REIKU Dress Packs have been designed to fit on Universal Robots. Each CoBot cable management kit comes complete with conduit, 2 Cobot-Metal clamps, 2 Gripping clamps and a holder for Axis 6. The system utilizes Velcro straps which are easy to install. Cable protection systems for dynamic applications in Robotics have been the core business of REIKU for over 50 years.

FHS-SH Set
murrplastik

FHS-SH Set

The Flexible Holder System (FHS) is used for dress pack on UR robots. It is designed for quick and tool-free installation. Both the basic body of the FHS and the hook-and-loop tape are manufactured in a 2K process. This ensures a secure and non-slip fixing of the media supply as well as a robot-friendly mounting. A modified conduit with a longitudinal slot is used, making it easy to pull in pre-assembled cables with plugs. Complete set includes all necessary parts for UR3, UR5, and UR10. 

FHS-UHE Set
murrplastik

FHS-UHE Set

The Flexible Holder System (FHS) is used for dress pack on UR robots. It is designed for quick and tool-free installation. Both the basic body of the FHS and the hook-and-loop tape are manufactured in a 2K process. This ensures a secure and non-slip fixing of the media supply as well as a robot-friendly mounting. A modified conduit with a longitudinal slot is used, making it easy to pull in pre-assembled cables with plugs. Complete set includes all necessary parts for UR3, UR5 and UR10.

Silveyer Flex
Kunimori Kagaku

Silveyer Flex

Silveyer Flex is a high‑performance cable management solution designed to support smooth, complex three‑dimensional movement in Universal Robots. Developed with a unique structural design, Silveyer Flex enables unrestricted robot motion while significantly reducing stress on cables and hoses, ensuring long‑term reliability in dynamic industrial applications.

자동화 가이드

자동화 가이드

귀사에 적합한 자동화 솔루션 및 파트너 찾기
48시간 이내에 맞춤형 지원과 전문가의 추천을 받으세요. 무료이며 의무는 없습니다.