<link rel="stylesheet" href="styles-JUTMGXX3.css"> 본문으로 건너뛰기

Machine Door Openers

2 제품

표시 중

CNC AutoDoor 1000 - single door - 180 kg
CNC AutoDoor

CNC AutoDoor 1000 - single door - 180 kg

This model automatically opens and closes a single CNC machine door up to 180 kg and 1000 mm travel. Developed specifically for CNC machines, it provides reliable automatic door operation for Universal Robots machine tending.

Safedoor SD100
Made4CNC

Safedoor SD100

Safedoor is an innovative, safe and easy-to-use solution for handling the CNC machine doors in collaborative machine tending applications. Specialized linear actuators provide reliable high-speed opening and closing of CNC doors, while a controller ensures smooth operation. The controller also combines digital control from the robot, the CNC machine and the included operator panel. SD100 is automatically adjusting to the CNC door size by use of acquate force and speed control when put into use, and will keep finetuning the force monitor in every cycle. Operator safety is essential for automatic CNC door movement, and SD100 is designed exactly for safe operation without compromising cycle time.  

자동화 가이드

자동화 가이드

귀사에 적합한 자동화 솔루션 및 파트너 찾기
48시간 이내에 맞춤형 지원과 전문가의 추천을 받으세요. 무료이며 의무는 없습니다.