PROFIsafe for e-Series
PROFIsafe for e-Series
PROFIsafe for e-Series
PROFIsafe for e-Series
PROFIsafe for e-Series
PROFIsafe for e-Series

PROFIsafe for e-Series

SAFETY ALERT:

If you are using PROFIsafe, with the 3PE Teach Pendant, update to software version 5.18.1 or higher. Currently all e-Series robots ship with software 5.19 or higher.

제조사:Universal Robots

Commerce#Overview

SAFETY ALERT: If you are using PROFIsafe, with the 3PE Teach Pendant, update to software version 5.18.1 or higher. Currently all e-Series robots ship with software 5.19 or higher.

For more information, see Safety Notice and Release Note.

Currently all e-Series robots ship with software 5.19 or higher.


PROFIsafe is an open-standard, industrial ethernet communications protocol. PROFIsafe adds an additional layer to PROFInet to allow functional safety communications over a single ethernet cable. PROFIsafe for e-Series eliminates the need for a bridging PLC or additional I/O modules, creating a cost savings, and simplification of wiring and programming across the entire workcell.


PROFIsafe communications are fully integrated into Universal Robots software. Setup is simple and fast – connect an ethernet cable from the robot control box to a safety PLC or other PROFIsafe controller and set the addresses in the PolyScope Installation menu. Remaining configuration is done directly in your PLC software.

관련 제품

연락처

문의하신 내용은 저희 파트너사에 전달되며, 가능한 한 빠르게 연락드릴 예정입니다.
현지 사무소
  • Universal Robots Korea
  • #302, Pankyo Innovalley B
  • 253, Pangyo-ro, Bundang-gu, Seongnam-si, Gyeonggi-do, Korea
문의하기: +82 70 8850 8245