<link rel="stylesheet" href="styles-3S7W63VL.css"> Vai al contenuto principale

Motion & Positioning

Motion & Positioning categorie

38 prodotti

mostrando

7th Axis Range Extender
Vention

7th Axis Range Extender

The Vention 7th Axis Range Extender: Designed for Universal Robots Transform your automation setup and maximize factory floor efficiency with the Vention 7th Axis Range Extender, tailored specifically for Universal Robots. While standard six-axis cobots are confined to a fixed footprint, this high-precision linear transfer unit moves your UR3e, UR5e, UR10e, UR16e, UR20, or UR30 smoothly along an extended track, turning a single robot into a multi-station workhorse.

7th Linear Axis
IGUS

7th Linear Axis

With the so-called 7th axis as linear adjustment, the radius of action of robots is extended and thus they become much more flexible in their applications. The company igus has specialised in linear axes over the past years and with this experience has developed a ZLW-20 toothed belt axis, which is ideally suited as a wide low-profile linear axis. This enables us to make flexible use of robots instead of locking kinematics and to realize stroke lengths of up to 6000mm. It is possible to connect energy chains by means of a suitable adapter kit. You can get everything from one supplier of suitable energy chains for the UR robots, connecting cables or the 7th axis

Aruna Motion Rotary
3D Infotech

Aruna Motion Rotary

Aruna Motion is a plug-and-play rotary stage for Universal Robots. Extend the reach of your cobot with a 7th axis that integrates with your existing programs. It has a built-in fixture plate and easy-to-use URCap to drive each position in the same way you set way-points for the cobot. There is no need for scripting or complex IO setups.

Asycube 240 flexible part feeder
Asyril SA

Asycube 240 flexible part feeder

Asycube is a 3-Axis Vibration Flexible Parts Feeder.Asyril's flexible feeders offer high performance part feeding, pre-orientation and optimal surface distribution of bulk parts and components.Five different Asycube models are available to feed parts of any shapes, materials and sizes from <0.1 up to 150mm. Asycubes are used when parts are delivered in bulk and must be presented one by one to the robot. Typical applications are: PickPlace, machine tending, assembly and palletizing.

Asycube 380 and 530 flexible part feeder
Asyril SA

Asycube 380 and 530 flexible part feeder

Asycube is a 3-Axis Vibration Flexible Parts Feeder.Asyril's flexible feeders offer high performance part feeding, pre-orientation and optimal surface distribution of bulk parts and components.Five different Asycube models are available to feed parts of any shapes, materials and sizes from <0.1 up to 150mm. Asycubes are used when parts are delivered in bulk and must be presented one by one to the robot. Typical applications are: PickPlace, machine tending, assembly and palletizing.

Asycube 50 and 80 flexible part feeder
Asyril SA

Asycube 50 and 80 flexible part feeder

Asycube is a 3-Axis Vibration Flexible Parts Feeder.Asyril's flexible feeders offer high performance part feeding, pre-orientation and optimal surface distribution of bulk parts and components.Five different Asycube models are available to feed parts of any shapes, materials and sizes from <0.1 up to 150 mm. Asycubes are used when parts are delivered in bulk and must be presented one by one to the robot. Typical applications are: PickPlace, machine tending, assembly and palletizing.

CTU - Cobot Transfer Unit
Rollon

CTU - Cobot Transfer Unit

CTU - Cobot Transfer Unit is a plug and play 7th axis solution that increases UR robots productivity by extending their operating range over more than 5m stroke. All supported by Rollon's decades of experience in designing and manufacturing linear motion components that are according to the manufacturer globally recognized for their high quality, reliability and top performance. CTU features a stiff extruded aluminium profile with steel reinforced polyurethane belt drive. The carriage is supported by extremely rigid recirculating ball guides and can reach long strokes up to 5500mm – with extensions available on request. Rollon's CTU comes as a plug and play kit which can be installed and put into operation in few steps. It includes: an axis sized according to your robot model, Rollon URCap software with hardware included in the electrical cabinet, gearbox, motor, drive, proximity sensors and connection cables.

Cobot  D1200 Lift Column kit
Backyard Automation

Cobot D1200 Lift Column kit

Discover the seamless integration and easy configuration of the D1200 lift column with UR robots. Ideal for palletizing and lifting robots on mobile platforms. D1200 lift column is a plug and play product suitable for UR cobots. It has compatible flange that allows easy integration and configuration through URCap software.

Collaborative 7th Axis
Thomson Linear

Collaborative 7th Axis

The Thomson Movotrak™ cobot transfer unit (CTU) is a true collaborative 7th axis for UR robots, featuring patent-pending collision detection settings and Freedrive mode for groundbreaking programming and control benefits. A plug-and-play system for quick and easy implementation into various robotic functions, this collaborative 7th axis adds a horizontal operating range up to 10 m to significantly boost productivity and output. The Thomson Movotrak CTU, which is compatible with the full range of UR cobots and offers flexible mounting options, features a dual-actuator design for maximum moment load and stiffness.

Conveyor
NAST Automation

Conveyor

The NAST Automation conveyor is designed for the transport of piece goods in conjunction with Universal Robots Robots and is mostly used in pick-and-place applications. The servo driven conveyor offers a variety of different and freely selectable configuration options. A comfortable URCap simplifies installation and programming.

DG II series
Oriental Motor Co.,Ltd.

DG II series

Experience exceptional performance with this hollow rotary actuator equipped with Oriental Motor's technology. The battery-less absolute sensor ensures precise control and accuracy, allowing you to tackle high-inertia drive tasks with ease. Say goodbye to limitations and embrace efficiency like never before.

ECO linear axis
Ecosphere

ECO linear axis

The ECOSPHERE linear axis extends the working range of your robot. Whether you are working with a small UR3 or a larger UR20 robot. All robot sizes from UNIVERSAL ROBOTS are supported. The length of the linear axis can be configured to meet the unique requirements of each customer, with a maximum travel length of up to 5 meters. Thanks to the supplied URCap, integrating the linear axis into the UNIVERSAL ROBOTS user interface is a breeze. Thanks to a complete integration into the robots polyscope operating system, the ECOSPHERE linear axis can be controlled in the same intuitive way as the robot‘s movements themselves. This makes it easy to use and intuitive to operate. Furthermore, the URCap supports the simultaneous movement of the linear axis and the robot joints, allowing shorter cycle times and increased productivity. The linear axis and the associated control cabinet are delivered pre-assembled and can be commissioned in just a few steps (plug and play). Thanks to the absolute encoder, the linear axis still knows its position value even after a reboot. This means that in general no homing is necessary. With a maximum speed of over 1 m/s, the ECOSPHERE linear axis is ideal for time-critical applications.

Guida all'automazione

Guida all'automazione

Trova la soluzione di automazione e il partner giusti per la tua azienda
Ricevi assistenza personalizzata e consigli di esperti entro 48 ore - completamente gratuito e senza obblighi