Safedoor Double Door Kit - 600 mm stroke
Safedoor Double Door Kit - 600 mm stroke
Safedoor Double Door Kit - 600 mm stroke
Safedoor Double Door Kit - 600 mm stroke
Safedoor Double Door Kit - 600 mm stroke
Safedoor Double Door Kit - 600 mm stroke
Safedoor Double Door Kit - 600 mm stroke
Safedoor Double Door Kit - 600 mm stroke

Safedoor Double Door Kit - 600 mm stroke

Safedoor is an innovative, safe and easy-to-use solution for handling the CNC machine doors in collaborative machine tending applications. Specialized linear actuators provide reliable high-speed opening and closing of CNC doors, while a controller ensures smooth operation. The controller also combines digital control from the robot, the CNC machine and the included operator panel.

Safedoor is automatically adjusting to the CNC door size by use of acquate force and speed control when put into use, and will keep finetuning the force monitor in every cycle. Operator safety is essential for automatic CNC door movement, and the Safedoor is designed exactly for safe operation without compromising cycle time.

The Double Door Kit contains:

  • 2x Safedoor actuator (500mm/s, 300N, 5m cable)

  • 1x Safedoor controller incl power supply

  • 1x Mounting hardware set (brackets, fasteners)

  • 1x Operator panel

  • 1x USB stick with robot software

  • 1x Printed manual

SKU#: 1009932

Descripción general

Safedoor is an innovative, safe and easy-to-use solution for handling the CNC machine doors in collaborative machine tending applications. Specialized linear actuators provide reliable high-speed opening and closing of CNC doors, while a controller ensures smooth operation. The controller also combines digital control from the robot, the CNC machine and the included operator panel. Safedoor is automatically adjusting to the CNC door size by use of acquate force and speed control when put into use, and will keep finetuning the force monitor in every cycle. Operator safety is essential for automatic CNC door movement, and the Safedoor is designed exactly for safe operation without compromising cycle time. The Double Door Kit contains: - 2x Safedoor actuator (500mm/s, 300N, 5m cable) - 1x Safedoor controller incl power supply - 1x Mounting hardware set (brackets, fasteners) - 1x Operator panel - 1x USB stick with robot software - 1x Printed manual

Oficina local
  • Universal Robots España
  • Agricultura, 106
  • 08019 Barcelona
Contáctenos: +34 933 158 076