OVEH
The compact vacuum generator OVEH with integrated sensors and valve controller was specially developed for human-robot collaboration (HRC) and fits to all ISO50 flange models from Universal Robots. The low overall height combined with a low tare weight provides a high dynamic response.
Übersicht
The compact vacuum generator OVEH with integrated sensors and valve controller was specially developed for human-robot collaboration (HRC) and fits to all ISO50 flange models from Universal Robots. The low overall height combined with a low tare weight provides a high dynamic response.
Spezifikationen
How Does it Work?:
The vacuum generator mounts quickly and accurately. Threaded pins are fitted so they don’t block the bolt holes, and a cylindrical locating pin ensures precise positioning on the mechanical interface. The generator can be rotated 180° for alignment, then secured with two mounting bolts tightened to 10 Nm±20%. Finally, the threaded pins are tightened to 3 Nm±20% to complete the installation.
Does it have a URCap?: Yes
Minimum Software versions:
PolyscopeX10.12
License:
One-time purchase OVEH and download the URCap for free
Dimensions:
Height (m): 49,6
Width (m): 86,4
Length (m): 86,4
Weight (kg): 415g
Certifications & Standards:
CE, UK, VDMA24364-B1/B2-L, RoHS, ISO 9409
Funktionen
- Compact vacuum generator/valve combination with integrated sensors
- Can be used with many different cobots and robots thanks to the mechanical robot interface to ISO 9409-1-50-4-M6
- Vacuum level monitoring with integrated pressure sensor SPAE
- Versatile control via digital I/O (PNP/NPN) or IO-Link®️
- Valve-controlled ejector impulse for secure handling
- For applications with either high vacuum or high suction volume flow
- Adapter plate for different applications
- For safe human-robot collaboration
Kompatibilität
- PolyScope X
- UR3e
- UR7e
- UR8 Long
- UR12e
- UR15
- UR16e
- UR18
Verfügbarkeit
- Argentina
- Australia
- Austria
- Bangladesh
- Belgium
- Brazil
- Bulgarian
- Canada
- Chile
- China Mainland
- Colombia
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Georgia
- Germany
- Greece
- Hong Kong
- Hungary
- Iceland
- India
- Indonesia
- Ireland
- Israel
- Italy
- Japan
- Latvia
- Lithuania
- Luxembourg
- Macau
- Malaysia
- Malta
- Mexico
- Netherlands
- New Zealand
- Norway
- Oman
- Peru
- Philippines
- Poland
- Portugal
- Qatar
- Romania
- Saudi Arabia
- Singapore
- Slovakia
- Slovenia
- South Korea
- Spain
- Sri Lanka
- Sweden
- Switzerland
- Taiwan
- Thailand
- Turkey
- United Arab Emirates
- United Kingdom
- United States
- Vietnam
Was ist in der Schachtel?
- OVEH with standard adapter plate for one suction cup, without suction cup.
- Plus mounting kit for ISO 9409-1-50-4-M6
