Olympus Technologies Protective Covers
Industrial environments can expose collaborative robots to welding spatter, heat, dust, chemicals, coolants and abrasive materials that can impact performance and increase maintenance requirements. Olympus Technologies protective covers provide reliable protection while maintaining unrestricted robot movement and accessibility.
Oversigt
Industrial environments can expose collaborative robots to welding spatter, heat, dust, chemicals, coolants and abrasive materials that can impact performance and increase maintenance requirements. Olympus Technologies protective covers provide reliable protection while maintaining unrestricted robot movement and accessibility.
Designed specifically for Universal Robots, each cover is engineered to deliver a precise fit without compromising the robot's range of motion or cycle times. Our range includes covers for both the established e-Series robots and the latest Universal Robots URg range. Olympus has incorporated a zip off flange section of cover to provide easy access to the Smart Panel when programming, without needing to remove the full cover.
Available in a choice of specialist materials, including silicone, Hypalon, Kevlar and PTFE, Olympus protective covers can be matched to a wide range of applications, from welding and machine tending to chemical processing and abrasive manufacturing environments. Designed and manufactured in the UK, they provide a durable, high-quality solution to help maximise robot uptime and extend service life.
Specifikationer
How Does it Work?:
Each cover comes in a number of pieces, which join at the robot's joints to ensure unrestricted movement. Connecting pieces are covered to maximise the water resistance properties of the cover. The cover can be sold with a zip-off flange section to enable access to the Smart Panel on the URg range of robots. This does not require the full robot cover to be removed.
License: One-time purchase
Dimensions:
Height (m): 0.3
Width (m): 0.3
Length (m): 0.4
Weight (kg): 1
Funktioner
Easy Tool Port Access - Our new URg range of covers feature integrated Smart Panel access, enabling quick access without removing the whole cover. Reducing downtime and improving efficiency.
Purpose Designed for Universal Robots - Every cover is engineered specifically for Universal Robots to ensure full articulation, unrestricted movement and excellent fit.
Protects Against Harsh Industrial Environments - Olympus protective covers safeguard Universal Robots from welding spatter, heat, dust, grinding debris, abrasive materials, chemical splashes, paint overspray, oils and coolant, helping to reduce maintenance and extend robot life.
Extends Robot Service Life - Reducing contamination and exposure to harsh environments helps minimise maintenance requirements and extends the operational life of the robot.
Multiple Material Options - Different protective fabrics are available depending on your application, allowing the correct balance of heat resistance, chemical protection and abrasion resistance.
UK Manufactured - Designed and manufactured in the UK for fast delivery, consistent quality and local technical support.
Easy Installation - Protective covers are designed for quick fitting and removal, simplifying routine maintenance and servicing
Kompatibilitet
- UR3e
- UR7e
- UR8 Long
- UR12e
- UR20
Tilgængelighed
- Argentina
- Australia
- Austria
- Bangladesh
- Belgium
- Brazil
- Bulgarian
- Canada
- Chile
- China Mainland
- Colombia
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Georgia
- Germany
- Greece
- Hong Kong
- Hungary
- Iceland
- India
- Indonesia
- Ireland
- Israel
- Italy
- Japan
- Latvia
- Lithuania
- Luxembourg
- Macau
- Malaysia
- Malta
- Mexico
- Netherlands
- New Zealand
- Norway
- Oman
- Peru
- Philippines
- Poland
- Portugal
- Qatar
- Romania
- Saudi Arabia
- Singapore
- Slovakia
- Slovenia
- South Korea
- Spain
- Sri Lanka
- Sweden
- Switzerland
- Taiwan
- Thailand
- Turkey
- United Arab Emirates
- United Kingdom
- United States
- Vietnam
Hvad er i kassen?
Robot cover
