<link rel="stylesheet" href="styles-TODJBD2E.css"> Pular para o conteúdo principal

Force/Torque Sensors

7 produtos

mostrando

ATI axia80 Force Torque Sensor Package
ATI Industrial Automation

ATI axia80 Force Torque Sensor Package

ATI Industrial Automation’s Axia80 Force/Torque Sensor is a high-performance, low-cost, six-axis sensor that offers the highest resolution, accuracy, and stiffness available to provide a sense of touch to your application.

FT 300-S Force Torque Sensor
Robotiq

FT 300-S Force Torque Sensor

The FT 300-S is a multi-axis force and torque sensor that enables Universal Robots to perform force sensitive tasks. It precisely detects and measures robot contacts in order to improve the robot control as well as simplifying its programming. The IP65 rating makes it perfect for any kind of applications. Whether they take place in a clean, dirty or harsh environment, the FT 300-S was designed to check all the boxes.

HEX Force/Torque Sensing Package
OnRobot

HEX Force/Torque Sensing Package

The HEX Force/Torque sensing package for Universal Robots is an easy to use hardware and software component that allows you to extend the force/torque sensing capability of your UR robot.

Hypersen 6-axis force torque sensor
Hypersen Technologies

Hypersen 6-axis force torque sensor

The HPS-FT060E sensor is a high-performance digital six-dimensional force sensor that can accurately measure the force and moment on the three spatial coordinate axes of XYZ. The strain body structure of the sensor has good overload resistance and durability, and can reach several times of safe overload during operation.

NRS-6 Force/Torque Sensor kit
Nordbo Robotics

NRS-6 Force/Torque Sensor kit

The NRS-6Force/Torque Sensor kit is a high stiffness, durable and accurate multi-axis force-torque sensor suitable for demanding force-sensitive applications. The sensor measures both forces and torques and is ideal for tasks such as grinding, polishing, object weighing, and velocity adjustment based on payload.

SensONE 6-axis force torque sensor
Bota Systems

SensONE 6-axis force torque sensor

The SensONE is an industrial lightweight 6-axis force torque sensor that will give your collaborative robot the sense of touch. Do you want to improve the quality of your robotic processes? Do you need more flexibility in automation? Force torque sensing can help to achieve your goals! The SensONE will enhance the force torque sensitivity of your UR robot. The sensitivity you need if you want your robot to do applications like, sanding polishing or precise assembly or hand guidance teach-in function. The sensor is easy-to-use, in fact, it's simply plug and play within minutes. With built-in electronics, the SensONE is a very compact sensor and developed by robotic engineers.

Sensing by SCHUNK
SCHUNK

Sensing by SCHUNK

Force/torque sensor for measuring and processing of forces and torques on the robot arm The Plug Work portfolio consists of electrically and pneumatically actuated grippers, quick-change modules, and force/torque sensors specifically adapted to robot arms from Universal Robots.All the Plug Work components are prepared for mechanical and electrical direct connection to Universal Robots sizes 3, 5, 10, and 16. Depending on requirements, various grippers and end-of-arm components can be selected.

Guia de automação

Guia de automação

Encontre a solução de automação e o parceiro certos para o seu negócio
Obtenha apoio personalizado e recomendações de especialistas em 48 horas - totalmente grátis e sem obrigações