Silveyer Flex
Silveyer Flex is a high‑performance cable management solution designed to support smooth, complex three‑dimensional movement in Universal Robots. Developed with a unique structural design, Silveyer Flex enables unrestricted robot motion while significantly reducing stress on cables and hoses, ensuring long‑term reliability in dynamic industrial applications.
Visão geral
Silveyer Flex is a high‑performance cable management solution designed to support smooth, complex three‑dimensional movement in Universal Robots. Developed with a unique structural design, Silveyer Flex enables unrestricted robot motion while significantly reducing stress on cables and hoses, ensuring long‑term reliability in dynamic industrial applications.
Engineered specifically for collaborative robots, Silveyer Flex allows cables and hoses to twist up to approximately ±15° per robot link, preventing excessive torsion and localized strain. This intelligent flexibility minimizes wear, reduces the risk of cable failure, and helps maintain stable operation even in tight workspaces and demanding motion paths.
Unlike rigid or conventional cable routing systems, Silveyer Flex is designed to move naturally with the robot. By absorbing twisting forces and maintaining controlled flexibility at each link, it protects critical cables and hoses while allowing the robot to perform complex tasks with confidence.
Silveyer Flex ensures that your robot moves freely without compromising cable integrity or system reliability
Especificações
How Does it Work?:
3D movable
License: One-time purchase
Dimensions:
Height (m): 0.6×0.6×0.15
Width (m): 0.6×0.6×0.15
Length (m): 0.6×0.6×0.15
Weight (kg): 3~4㎏
Certifications & Standards:
UL equivalent product
Características
- Optimized for 3D robot movement
- Supports smooth, continuous multi‑axis motion without restricting the robot’s range of movement.
- Reduced cable and hose stress
- Controlled twisting capability prevents excessive bending and torsion, extending service life.
- Improved durability and uptime
- Lower risk of cable breakage results in fewer interruptions and reduced maintenance.
- Ideal for compact and confined cells
- Designed to function reliably in localized areas where cable routing is challenging.
- Seamless UR integration
- Purpose‑built for Universal Robots to ensure compatibility and consistent performance.
Disponibilidade
- Japan
O que vem na caixa?
- Silveyer Flex Main unit
- Bracket
