Autonomous Adaptable Robot System (AARS)
Autonomous Adaptable Robot System (AARS), pioneering 3D vision Al-driven robot path generation, facilitates rapid, no-code robot programming and complex surface trajectory planning capability. lt breaks free from traditional teaching and offline programming constraints, enhancing the adaptability and intelligence of robots, improving user-friendliness, and achieving flexibility, convenience, and high efficiency. lt empowers individuals to become proficient in robotic automation without needing advanced training or prior experience.
Visão geral
Autonomous Adaptable Robot System (AARS), pioneering 3D vision Al-driven robot path generation, facilitates rapid, no-code robot programming and complex surface trajectory planning capability. lt breaks free from traditional teaching and offline programming constraints, enhancing the adaptability and intelligence of robots, improving user-friendliness, and achieving flexibility, convenience, and high efficiency. lt empowers individuals to become proficient in robotic automation without needing advanced training or prior experience.
Extra in overview
Especificações
How Does it Work?:
Automatic Scanning-Operator Selects Area-Automatic Trajectory Planning-Robot Execution
Does it have a URCap?:
No
License:
One-time purchase
Minimum Software versions:
To be determined
Dimensions:
Height (m): 1.8
Width (m): 1.5
Length (m): 1.5
Weight (kg): 350
Características
1. SENSE, THINK. ACT
SCAN & GO: Scan & Go workflow provides a rapid, no-code robot programming experience within minutes instead of days. Our proprietary technologies eliminates the reliance on coding and CAD files in robot programming. lt also can address part-to-part and CAD-to-part deviation, ensuring a consistent level of quality and meeting the demands of high-mix production requirements.
2. NO-CODE PROGRAMMING
DRAG & GO: Replaces complex coding with graphical elements. Through aDrag-and-Drop interface featuring icons and flowcharts, users can seamlessly construct logical sequences without the need for intricate syntax Engineers and operators can easily interpret program flows, fostering quick comprehension and efficient troubleshooting.
3. HASSLE-FREE INSTALLATION
PLUG&PLAY: AARS simplifies the deployment, operation, and maintenance
of robotic automation systems. Out-of-the-box and plug-and-play functionality enables system deployments in less than half a day. Preconfigured interfaces help users easily use a no-code programming flowchart to control various of external devices.
O que vem na caixa?
AARS+Mobile Work Station
