7th Linear Axis
7th Linear Axis
7th Linear Axis
7th Linear Axis
7th Linear Axis
7th Linear Axis
7th Linear Axis
7th Linear Axis
7th Linear Axis
7th Linear Axis
7th Linear Axis

7th Linear Axis

With the so-called 7th axis as linear adjustment, the radius of action of robots is extended and thus they become much more flexible in their applications. The company igus has specialised in linear axes over the past years and with this experience has developed a ZLW-20 toothed belt axis, which is ideally suited as a wide low-profile linear axis. This enables us to make flexible use of robots instead of locking kinematics and to realize stroke lengths of up to 6000mm. It is possible to connect energy chains by means of a suitable adapter kit. You can get everything from one supplier of suitable energy chains for the UR robots, connecting cables or the 7th axis

Fabricante:IGUS

Visão geral

With the so-called 7th axis as linear adjustment, the radius of action of robots is extended and thus they become much more flexible in their applications. The company igus has specialised in linear axes over the past years and with this experience has developed a ZLW-20 toothed belt axis, which is ideally suited as a wide low-profile linear axis. This enables us to make flexible use of robots instead of locking kinematics and to realize stroke lengths of up to 6000mm. It is possible to connect energy chains by means of a suitable adapter kit. You can get everything from one supplier of suitable energy chains for the UR robots, connecting cables or the 7th axis

With our plug&play solution you can program directly in the URCap controller and control the linear axis.
Please have a look at our videos.

Lifetime of the toothed belt axes can be calculated online
Lubricant-free toothed belt axis ZLW-20
Up to 4 times larger robot working area due to linear adjustment with 7th axis

Produtos relacionados

Contate-nos

A sua consulta será enviada para o nosso parceiro, que o contactará assim que possível.
Escritório
  • Universal Robots Brasil
  • Rua José Versolato, nº 111
  • 09750-730 São Bernardo do Campo - SP
Entre em contato: 0800 777 0442