Teach Pendant with 3-Position Enabling Device, compatible with all e-Series robots. The Teach Pendant is ergonomically designed for easy operation with either hand. Fully integrated design features simple plug-and-play installation with no additional wiring needed. Natively supported in Polyscope 5.10 and higher, with no URCap needed.
Teach Pendant with 3-Position Enabling Device, compatible with all e-Series robots. The Teach Pendant is ergonomically designed for easy operation with either hand. Fully integrated design features simple plug-and-play installation with no additional wiring needed. Natively supported in Polyscope 5.10 and higher, with no URCap needed.
The 3PE Teach Pendant is designed and manufactured by Universal Robots as an alternative to the standard e-Series Teach Pendant. The 3PE devices replace the freedrive button, maintaining simple one-button access to freedrive with the added functionality of robot motion stop with either button release or with button "over press" by the programmer.