<link rel="stylesheet" href="app_assets/styles-R77XALWP.css"> 跳至主要內容

UR+ Marketplace

Protective Covers

28 產品

顯示中

Climate-Controlled Robosuit®
Roboworld

Climate-Controlled Robosuit®

The Climate-Controlled Robosuit® allows users to employ a UR robot in manufacturing conditions beyond the OEM-specified environmental conditions (temperature, humidity, chemical exposure, etc.). If requesting a quote, please be certain to indicate if your need is for heating, cooling or both.

Disposable Style Robot Covers
Robo-Gear

Disposable Style Robot Covers

This disposable style Robot cover is intended to protect the robot from paint, fluid splash, and dusty/dirty conditions. They are available for the UR3, UR5, UR10, UR16 and UR20 (Both CB and e-Series).

Dust-Proof Robot Protective Cover
Chunyu Protection

Dust-Proof Robot Protective Cover

Dust-Proof Robot Protective Cover is a robot protective clothing that can prevent dust, water vapor and other tiny floating objects into the robot causing joint failure and difficulty in cleaning. It is made of wear-resistant, high-strength, high-density and anti-splash quality materials. It is mainly used in the productive dust generated industries such as grinding, thermal spraying, food processing and chemical industry. It is well designed to fit in any type of robots and balance aesthetics and practicality.

EVOTEC Protective covers
Evotec

EVOTEC Protective covers

EVOTEC protective covers for all UR cobot models, made of various types of technical fabrics. Help ensure safe operation of the robot in harmful conditions. Extend the robot’s lifetime and allow it to work in harmful environment. Help maintain hygienic conditions in food production.

High Temperature Resistance and Thermal Insulation Robot Protective Suit
Chunyu Protection

High Temperature Resistance and Thermal Insulation Robot Protective Suit

The High Temperature Resistance and Thermal Insulation Robot Protective Suit is a kind of outer cover to protect robot from high temperature and molten metal splash. It consists of high temperature, high strength and wear-resistant high quality composite materials. It is single or double layer fabric structure and it is well designed to fit in any type of robots and balance aesthetics and practicality. It can be applied to casting and forging industries that generating molten metal splash.

NABELL "Robot-Flex"
Nabell

NABELL "Robot-Flex"

Protective covers designed and tailor-made for Universal Robots. Available in 6 different materials for various demands such as Dust Water Proof, Impact Resistance, Paint Absorptivity, Oil Coolant Resistance, Spatter Resistance and Food Pharmaceutical Compatible.

Olympus Technologies Protective Covers
Olympus Technologies

Olympus Technologies Protective Covers

Industrial environments can expose collaborative robots to welding spatter, heat, dust, chemicals, coolants and abrasive materials that can impact performance and increase maintenance requirements. Olympus Technologies protective covers provide reliable protection while maintaining unrestricted robot movement and accessibility.

OneSeam Cover Robot
ASP (Advanced Systems of Protection)

OneSeam Cover Robot

OneSeam robot cover is the easier solution to protect your robot in his process and to increase the life of it.We propose the cover in two specific fabrics, Basic in order to use the robot by a maximal temperature of +80°C and Performance for higher temperature than +80°C.Only one aperture in order to allow a quick installation and to have a cable outlet. This cover is fitted with a simple seam for a better sealing.The ajusted cut allows a function-oriented integration in a minute environment. This cover is available for all types of UR Robots, on the respective dimension.

Pendant Armor® for 3PE
Roboworld

Pendant Armor® for 3PE

Protect your teach pendant with Pendant Armor, designed to help prevent costly damage like shattered screens, impact cracks, and drops, so your operation stays protected, productive, and running without interruption.

Pendant Armor® for TP7
Roboworld

Pendant Armor® for TP7

Pendant Armor is the world's first shock absorbing, chemical resistant bumper for robotic teach pendants, now molded for the UR g-Series pendant to guard the screen, corners, ports and cable from drops, spills and daily handling.

Pendant Armor® for e-Series
Roboworld

Pendant Armor® for e-Series

Protect your teach pendant with Pendant Armor, designed to help prevent costly damage like shattered screens, impact cracks, and drops, so your operation stays protected, productive, and running without interruption.

Protection Cover for Universal Robots
Drim Robotics

Protection Cover for Universal Robots

Based on long time experience on robot programming we understood how important is to keep safe a tool like a teach pendant, during the production time and, the most important part, during the commissioning.

自動化指南

自動化指南

為您的業務尋找合適的自動化解決方案和合作夥伴 在48小時內獲得個人化支援和專家推薦,完全免費且無義務