<link rel="stylesheet" href="app_assets/styles-R77XALWP.css"> 跳至主要內容

UR+ Marketplace

Mounting & Fixturing

Mounting & Fixturing 類別

29 產品

顯示中

Air Vise Table Vise Package
Air Vise

Air Vise Table Vise Package

The Air Vise Table Vise is a pneumatic vise designed to streamline production with its quick change jaws. The table vise seamlessly integrates with UR robots allowing the vise to be opened and closed through the robots IO tab. The Air Vise's reliable and consistent clamping force allows you to automate your machine tending and still guarantee quality precision parts.

Application kits MTB
SCHUNK

Application kits MTB

The MTB application kits enable quick and easy implementation of automated machine loading. The specific application kits take on the important key role of workpiece handling and workpiece clamping. They seamlessly fit into the machine environment. Choose the right solution for your application from three application kits MTB. The single gripper kit, the double gripper kit or the clamping force block kit are available.

Arm  Clamp For Cobot - COB
IGUS

Arm Clamp For Cobot - COB

The igus® triflex®R system guides cables and hoses secure along the UR Robot. Guidance in a combination of silicon free Velcro® tape and igus® mounting brackets and energy chains around the arms of the UR Robot

Arm Clamp for Cobot - Fibre Rod Module
IGUS

Arm Clamp for Cobot - Fibre Rod Module

Retraction system as fibre rod moduleThe igus® triflex®R system guides cables and hoses secure along the UR Robot. Guidance in a combination of silicon free Velcro® tape, igus® mounting brackets and energy chain as fibre rod module along the Universal Robots®.

Arm Clamp for Cobot - Steel
IGUS

Arm Clamp for Cobot - Steel

The igus® triflex® R system guides cables and hoses secure along the UR Robot.Guidance via steel clamps and energy chains around the arms of the UR Robot.

BN COBOT FLEX-KIT
Bagger Nielsen

BN COBOT FLEX-KIT

Introducing the new BN COBOT FLEX-KIT - the ultimate cobot accessory that fits all cobots, regardless of the size of the robot arm. BN COBOT FLEX-KIT is developed to make installation easy and can be mounted using velcro straps in just few minutes. With the BN COBOT FLEX-KIT, switching out tools on your cobot's arm has never been easier. The FLEX-KIT's unique design makes it simple to add or remove tools and change the whole cable harness which reduces downtime and increases productivity.

BN NW29 COBOT FLEX-KIT

BN NW29 COBOT FLEX-KIT

BN NW29 COBOT FLEX-KIT

BN Uni-kit UR3
Bagger Nielsen

BN Uni-kit UR3

BN UR UNI-KIT is very easy to install and it provide a safe and light installation and guides of cable and air hoses on the UR robot. The built in swivel function secure that the kit can be used to almost any application on the robot. The holders can be placed anywhere on the robot arm and is easy to move if necessarily. Can be delivered in many conduit sizes, and it is easy to change the size, just replacing the conduit and holders with new size. 

CAPTRON TCP Calibration Sensor
CAPTRON

CAPTRON TCP Calibration Sensor

This solution combines a high‑precision TCP laser sensor with an intuitive URCap software to automatically measure, check, and calibrate the Tool Center Point (TCP) in industrial robotic applications. In processes such as dispensing, welding, soldering, or machining, tools change over time due to wear, deformation, or replacement, directly impacting accuracy and product quality. Automated TCP recalibration ensures consistent precision after tool changes, maintenance, at the start of shifts, or even after each process cycle.

CLAMPBOOSTER
idee-werk

CLAMPBOOSTER

Thinking about automating your manual vises? Concerned about converting your manual clamping systems for automation, including new vise jaws, new programming, and new workflows? Do you have a 4- or 5- axis CNC machine that would be difficult to route pneumatic lines to the vise? The CLAMPBOOSTER expands the cobot's/robot's capabilities by adding a drive for the CNC vises. This allows the automated clamping and unclamping of workpieces with manual vises. It´s a patented EOAT ensuring an efficient and reliable performance in high-precision clamping operations by just retrofitting existing machinery. Interchangeable adapters make it compatible with almost all vise systems available on the market. This makes robot automation of CNC machines less complicated and less cost-intensive. CLAMP your parts and BOOST your profits! Your benefits with CLAMPBOOSTER: High Precision Torque and opening stroke flexibly and precisely adjustable. Intuitive Operation Control via a user-friendly display. Easy Integration No expensive machine conversions required. Universal Compatibility Compatible with most vise systems. Workflow Expansion Increase production by eliminating manual components.

CP20 Pedestal
Unifi Technologies

CP20 Pedestal

Unifi pedestals are designed to deflect as minimally as possible during operation. These pedestals outperform aluminum extrusion and improve the performance and lifespan of your robot.

CoBot Package Easy
REIKU

CoBot Package Easy

REIKU Dress Packs have been designed to fit on Universal Robots. Each CoBot cable management kit comes complete with conduit and 2 fixing-points. The system utilizes Velcro straps which are easy to install. Cable protection systems for dynamic applications in Robotics have been the core business of REIKU for over 50 years.

自動化指南

自動化指南

為您的業務尋找合適的自動化解決方案和合作夥伴 在48小時內獲得個人化支援和專家推薦,完全免費且無義務