<link rel="stylesheet" href="app_assets/styles-R77XALWP.css"> 跳至主要內容

UR+ Marketplace

Grippers

119 產品

顯示中

2-Jaw Parallel Grippers with Long Stroke
ZIMMER group

2-Jaw Parallel Grippers with Long Stroke

The MATCH gripper of the LWR50L-21-00001-A series is based on the powerful GEH6040IL from Zimmer Group and is the right solution when robotics need to do more. In combination with Universal Robots and the corresponding URCaps compatibility, the gripper can be easily integrated, parameterized and directly incorporated into existing automation processes.

2F-140
Robotiq

2F-140

The 2F-140, along with the 2F-85, are the grippers for collaborative robots. Its Plug + Play integration adapts quickly to parts of various shapes and sizes. 

2F-85
Robotiq

2F-85

The 2F-85, along with the 2F-140, are the grippers for collaborative robots. Its Plug + Play integration adapts quickly to parts of various shapes and sizes. The 2F-85’s patented finger design enables both internal and external parallel gripping, as well as a unique encompassing grip model.

2FG14
OnRobot

2FG14

Introducing the 2FG14: a durable gripper for heavy parts with customizable fingers. Easy to integrate and built for tough environments, with its solid base ensuring reliable performance. Enhance your manufacturing efficiency today.

2FG7
OnRobot

2FG7

OnRobot's 2FG7 is a complete, low-cost, off-the-shelf electric parallel gripper that can be deployed within minutes and requires no custom engineering for installation, programming, or maintenance. The 2FG7 is easily redeployed on any collaborative robot, making it ideal for low-volume, high-mix production, and enabling fast ROI for many different applications.

2FGP20
OnRobot

2FGP20

The OnRobot 2FGP20 electric gripper offers a wide stroke and customizable arms to easily handle heavy or open boxes, shelf-ready products, and other containers such as Euro containers (plastic KLT bins) that can’t be handled with traditional vacuum grippers. Like all OnRobot electric grippers, the 2FGP20 provides fast, out-of-the-box deployment with intuitive programming. An integrated vacuum gripper places slip sheets without changing the gripper or requiring another handling method. The 2FGP20 gripper has a versatile payload of 20kg, making it ideal for handling food boxes or pouches and tetra-packed items, as well as fast-moving consumer goods such as toiletries, cosmetics, and pharmaceutical products.

3-Finger Adaptive Robot Gripper
Robotiq

3-Finger Adaptive Robot Gripper

The 3-Finger Adaptive RobotGripper is the best option for maximum versatility and flexibility. It picks up any object of any shape.

3FG15
OnRobot

3FG15

The 3FG15 is ideal for gripping a wide range of cylindrical objects in machine-tending applications such as CNC lathe machines. The gripper’s design automatically centers workpieces, resulting in fast deployment with a strong, stable grip and precise placement. With a payload of up to 15kg, the 3FG15 competes with larger, bulkier, and much less flexible finger grippers. Like all OnRobot grippers, the 3FG15 offers seamless integration with the robots of your choice.

3FG25
OnRobot

3FG25

The 3FG25 gripper has a 155 mm stroke and can handle workpieces up to 25 kg, perfect for high-payload collaborative tasks. This fully electric gripper offers precise control, fast deployment, and automatic centering for a strong, stable grip. Its robust IP67 design ensures reliability in harsh industrial environments, including machining workshops. The gripper offers a 450 N maximum force while still being flexible and compact. It can be used in versatile production environments. The large-stroke enhances CNC lathe-tending capabilities for various part sizes using a single 3-finger gripper. Precise centric positioning ensures quality, consistency, and productivity with low programming effort. The robust, stable grip with three contact points allows the gripper to be quickly and easily redeployed for different processes. Thanks to customizable fingertips the 3FG25 can flexibly grip a diverse range of part sizes and shapes.

AG-95 Adaptive Gripper
DH Robotics

AG-95 Adaptive Gripper

The AG-95 Adaptive Gripper is designed for multi-purpose gripping applications and can pick objects of different sizes and shapes without changing the end-of-arm tools, with seamless integration with UR collaborative robots. Through URCap plug-in, user could easily get full access to the control of gripper, including position and force control, as well as gripping detection. DH grippers improve the gripping and manipulating capability of robots used in different scenarios such as electronics, automobile, logistics, medical instruments, service robots, etc.

AG-95L Adaptive Gripper
DH Robotics

AG-95L Adaptive Gripper

The AG-95L adaptive gripper is designed for multi-purpose gripping applications and can pick objects of different sizes and shapes without changing the end-of-arm tools, with seamless integration with UR collaborative robots. Through URCap plug-in, user could easily get full access to the control of gripper, including position and force control, as well as gripping detection. DH grippers improve the gripping and manipulating capability of robots used in different scenarios such as electronics, automobile, logistics, medical instruments, service robots, etc.

AGS Cobot gripper (EOAT) kit
AGS Automation Greifsysteme Schwope

AGS Cobot gripper (EOAT) kit

The PreciGrip Gripper Kit is suitable for handling different components and the gripper can be quickly adapted to the geometry of the component. It was developed from years of experience in gripper construction. The form-fitting connection allows for maxium precision and repeatability. The target is to set up the gripper in a 90 degree orientation of the gripper compontens and to make only the active element such as the suction cup or the parallel gripper adjustable. Only two tools are required for the individual systems (P13 / P22). All components from the standard gripper kit from AGS Automation are compatible with this. The entire modular gripper system comprises approx. 2500 components, the HRC (Human Robot Collaboration) modular system comprises approx. 100 components. Components such as gripper change systems, profiles, profile accessories, clamping pieces or gripper arms are at your disposal. You can also get additional active elements like vacuum cups, gripper, parallelgripper, gripper fingers etc. No channel nuts are required, so components can be added at any time. The CAD GRIP 2.0 gripper configurator and the customer portal at www.ags-automation.de are optional additions.

自動化指南

自動化指南

為您的業務尋找合適的自動化解決方案和合作夥伴 在48小時內獲得個人化支援和專家推薦,完全免費且無義務