VCM-3X.2 Cobot Fastening System
The VCM-3X.2 cobot fastening system is a complete feed and drive package for manufacturers, adding advanced assembly capability to collaborative work spaces. The connected screw feeder system delivers one screw upon demand to the drive spindle for a repeatable fastening operation. Set up is done through the included URCap plugin for a clean install. Includes all items necessary to complete the fastener installation sequence with full process control data display.
Overview
The VCM-3X.2 cobot fastening system is a complete feed and drive package for manufacturers, adding advanced assembly capability to collaborative work spaces. The connected screw feeder system delivers one screw upon demand to the drive spindle for a repeatable fastening operation. Set up is done through the included URCap plugin for a clean install. Includes all items necessary to complete the fastener installation sequence with full process control data display.
The fasteners are bulk dumped into the Model 94 feeder system, which orients and delivers a single fastener per cycle. The feeder is connected to the VCM drive spindle via transfer tubing. The drive spindle installs one screw per location to a programmed torque and angle for a qualified joining operation.
Specifications
Software version requiredPolyscope version 3.7+ and 5.1+
DimensionsVCM-3X.2 End Effector: 3"" x 3"" x 19""
Model 94 Screwfeeder: 14"" x 14"" x 11""
What's in the box?
- VCM-3X.2 End Effector
- Model 94 Feeder with Cable
- Fastener Delivery Confirmation Sensor
- Fastener Transfer Tubing
- URCap Plugin on USB Drive
License type One-time purchase
Features
- Easy teach positioning for fast set up
- Complete process control through the included URCap
- Clears part surface geometry with less motion
- Fastener delivery confirmation sensor ensures reliable operation
- Direct faceplate mount for simple install
- Close center of mass minimizes cantilever effect on robot sensors
- Payload of 2.25 kg
- Configurable for a wide range of fasteners including screws, nuts, bolts, pins, and clips
Compatibility
- UR5
- UR5e
- UR10
- UR10e
- UR12e
- UR16e
Availability
- Austria
- Belgium
- Bulgarian
- Canada
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Germany
- Greece
- Hungary
- Italy
- Latvia
- Lithuania
- Luxembourg
- Malta
- Mexico
- Netherlands
- Norway
- Poland
- Portugal
- Romania
- Slovakia
- Slovenia
- Spain
- Sweden
- Switzerland
- Turkey
- United Kingdom
- United States