PLOC2D Robot Vision EduKit
The PLOC2D EduPack is designed to bring advanced 2D vision-guided robotics into the classroom. Developed collaboratively by Universal Robots and SICK, Inc., this curriculum and hardware bundle equips students with the skills needed to thrive in modern industrial automation environments.
Overview
The PLOC2D EduPack is designed to bring advanced 2D vision-guided robotics into the classroom. Developed collaboratively by Universal Robots and SICK, Inc., this curriculum and hardware bundle equips students with the skills needed to thrive in modern industrial automation environments.
What It Is:
A college-level curriculum and hardware kit that teaches students how to integrate and apply 2D vision systems in robotic automation, using the SICK PLOC2D camera and Universal Robots platforms.
Target Audience:
- Students aged 16–22 pursuing education in robotics, automation, vision systems, and industrial applications.
Course Prerequisites:
- Completion of the Universal Robots Educational Robotics Training – Core Curriculum.
Components:
- SICK PLOC2D Camera kit
- SICK PLOC2D Teacher Training (virtual hybrid format)
- UR LMS access to six structured course modules
Curriculum Highlights:
- 6 Modules | 20–22 Hours Total
- Hands-on Labs & Real-World Applications:
- Capstone Project & Final Quiz
- Certificate of Completion (SICK-recognized industry certification)
- Delivered via UR LMS platform
Modules Include:
- Introduction to 2D Vision
- Core & Advanced Vision Concepts:
- SICK PLOC2D Camera Setup
- Pick & Place with Vision
- Belt Picking Applications
- Final Project & Certification
Teacher Training:
- Format: 2 days self-paced + 2 days virtual instructor-led
- Required for Curriculum Access
- Delivered by SICK Training Specialists
- Scheduled via UR Training Platform
- Why choose PLOC2D EduPack?
- Turnkey Package – Includes everything needed to get started: camera, cables, mounting hardware, and lab materials
- Industry-Relevant Curriculum – 6 modules, 20+ hours of content, quizzes, labs, and a capstone project created and supported by recognized brands (SICK and UR)
- Recognized Certification – Students earn a SICK-endorsed certificate upon completion
- Seamless Integration – Built for Universal Robots platforms with URCap support
- Designed for Education – Budget-friendly pricing and LMS delivery for easy adoption
Perfect For:
- Colleges and technical schools teaching robotics and automation
- Educators looking to expand into machine vision
- Students aged 16–22 interested in industrial technology careers
Specifications
How Does it Work?:
The PLOC2D EduPack is designed to make teaching and learning 2D vision-guided robotics simple and effective. Setup begins by:
• Mount camera and camera stand
• Connect SICK PLOC2D camera using the provided Ethernet and power cable with terminals to Ethernet switch and UR controller.
• Install PLOC2D URCap to UR robot
Once installed, educators and students follow a structured curriculum delivered through the UR Learning Management System (LMS) or determine their own path.
The course includes six modules covering everything from vision theory and camera setup to real-world applications like pick-and-place and belt picking. Students perform hands-on lab activities using the camera and UR robot, learning to calibrate, align, and configure vision jobs.
The process culminates in a capstone project where learners design and optimize a complete vision-guided robotic system. Upon completion, students earn a SICK-recognized certification, demonstrating their proficiency in industrial 2D vision applications.
Note, the user must provide the following:
• Paper printed calibration target (PDF available)
• Ethernet Switch
• Ethernet cables from switch to robot and switch to PC
• PC for interface with the PLOC2D web server
• Screws for mounting camera stand
• Installation tools (allen wrenches, etc.)
Does it have a URCap?:
Yes
License:
One time purchase
Minimum Software versions:
PLOC2D 5.2.1, PLOC2D URCap for stationary mounted camera 3.0.0.100, Polyscope 5.16
Dimensions:
Height (m): 0.1016
Width (m): 0.7366
Length (m): 0.381
Weight (kg): 2.721
Features
Turnkey Educational Kit
- Includes all necessary hardware: SICK PLOC2D camera, cables, mounting kit, alignment grid, and lab stickers
- Seamless integration with Universal Robots via URCap
- Curriculum built into UR LMS
Comprehensive Curriculum
- 6 structured modules delivered via UR LMS
- Covers theory, hands-on labs, real-world applications, and a capstone project
- Total duration: 20–22 hours
- Includes quizzes, lab activities, and final certification
- Industry-Recognized Certification
- Students earn a SICK-endorsed certificate upon successful completion
- Adds value for both students and institutions
Teacher Training Program
- Hybrid format: 2 days self-paced + 2 days virtual instructor-led
- Required for curriculum access
- Delivered by SICK training specialists
- Real-World Vision Applications
- Teaches part localization, pick-and-place, and belt picking
- Students learn to configure and optimize 2D vision systems
- Plug-and-Play Integration
- Built for UR e-series and newer robots
- Compatible with UR Academy Conveyor Kit
- No additional software licenses required
Compatibility
- UR10g-1750
- UR17g-1300
- UR18g-950
Availability
- United States
What's in the box?
- SICK PLOC2D 621-10RB
- 30x30mm Alignment Grid
- 2 meter power cable pre-wired to two UR controller terminal blocks
- 2 meter X-coded to RJ45 Ethernet cable
- Mounting kit (frame and adapter)
- Stickers for lab activities
