<link rel="stylesheet" href="styles-3S7W63VL.css"> Skip to main content
ROBO-UNI COVER WEAR

ROBO-UNI COVER WEAR

ROBO-UNI COVER WEAR has a functional advanced material, unique design, and repeated verification tests to extend robot life, prevent downtime, maintain a hygienic environment in the factory, and reduce cleaning time.It has a beautiful and cool design, a variety of color variations, and a specification design optimized for the robot to operate safely while maintaining high functionality.

Read more
Manufacturer:Rocket Road

Overview

ROBO-UNI COVER WEAR has a functional advanced material, unique design, and repeated verification tests to extend robot life, prevent downtime, maintain a hygienic environment in the factory, and reduce cleaning time.It has a beautiful and cool design, a variety of color variations, and a specification design optimized for the robot to operate safely while maintaining high functionality.

・ Dustproof function prevents intrusion into ur robot joints from dust, etc.
・ Water repellent function protects UR robot from splashes, etc., and prevents water and oil from entering the inside.
・ The anti-bacterial function contributes to maintaining the sanitary environment in the factory by suppressing bacterial growth adhering to the surface of robouni coverware.
・ Heat-resistant function protects UR robots from high-temperature environments and sputtering generated during welding.
・ Stretch material makes it easy to put on and take off, reducing the load on the robot to the limit.