ELCT1-100-20-NEWR
Discover the new electric gripper ELCT1-100-20-NEWR from New Era; a versatile electric gripper compatible with the UR Cobot e-series. With adjustable gripping force in 3 levels (60N, 80N, 100N) and lever speed in 3 stages (0.9s, 1.2s, 1.8s), along with safety features such as a rounded design, indicator lamp that allows you to see the operating status, and emergency functions such as fall prevention function and finger release function, it offers simplicity and reliability in operations.
Overview
Discover the new electric gripper ELCT1-100-20-NEWR from New Era; a versatile electric gripper compatible with the UR Cobot e-series. With adjustable gripping force in 3 levels (60N, 80N, 100N) and lever speed in 3 stages (0.9s, 1.2s, 1.8s), along with safety features such as a rounded design, indicator lamp that allows you to see the operating status, and emergency functions such as fall prevention function and finger release function, it offers simplicity and reliability in operations.
Download the URCaps plug-in software.
Connect the electric hand with the tool connector to communicate by RS485.
Using URCaps, you can perform open / close operations and set gripping force and speed.
Specifications
Software version required Polyscope 5.11.0
DimensionsHeight: 140mm.(finger cover assembled)
Width: 177mm.(Body cover assembled)
Depth: 81mm.(Body cover assembled)
CERTIFICATIONSCE
ROHS
What's in the box? ELCT1-100-20-NEWR
Download URCap from New Era website
Finger cover is sold separately
License type
One time purchase
Features
It memorizes the operating stroke each time it opens and closes, and automatically decelerates before the previous stop position.
- 3 types of gripping force and opening/closing speed
- Using serial communication RS-485
- Use linear guide
A high-rigidity linear guide is used in the opening/closing lever section, allowing for a long grip. - Safety considerations
Comes with a resin body cover and finger cover. - Hand status display
The control panel of the hand body is equipped with an LED for status display.
Compatibility
- UR5e
- UR10e
- UR12e
- UR16e
Availability
- Japan