EasyWork
The EasyWork series from EasyRobotics, is a serie of mobile cobot platforms developed to maximize mobility and flexibility in robotic automation. One of the unique features of EasyWork mobile platform is that one person easily can move the workstation,with a complete and fully installed Universal Robot, like pulling a suitcase.
Overview
The EasyWork series from EasyRobotics, is a serie of mobile cobot platforms developed to maximize mobility and flexibility in robotic automation. One of the unique features of EasyWork mobile platform is that one person easily can move the workstation,with a complete and fully installed Universal Robot, like pulling a suitcase.
The compact mobile cobot workstation EasyWork enables a flexible and mobile robotic automation in productions with limited space. EasyWork, all-in-one integrated solution. Robot, controller and T-pad in one mobile unit. EasyWork can be easily moved, set up and operated. No robotics training is required thanks to the intuitive software EASY+. Connects to any machine.
Specifications
Certifications and standards CE
DimensionsL*W*H : 688*535*1000 mm
What's in the box? 1 EasyWork
Features
- Quick return on investment, less than 6 months.
- Machine tending made very easy
- Use our unique EasyWork universal parts plate together with the UR+ cap called EASY+. Type in diameter and height of a part and amount of parts you wish to run, and the Universal
- Robot starts tending
Compatibility
- UR3
- UR3e
- UR5
- UR5e
- UR10
- UR10e
- UR12e
- UR16e
Availability
- China Mainland
- Croatia
- Czech Republic
- Hungary
- Japan
- Romania
- Slovakia
- Slovenia