MicroTorque MTF6000 & QMC/QMT Spindle
MicroTorque MTF6000 & QMC/QMT Spindle
MicroTorque MTF6000 & QMC/QMT Spindle
MicroTorque MTF6000 & QMC/QMT Spindle
MicroTorque MTF6000 & QMC/QMT Spindle
MicroTorque MTF6000 & QMC/QMT Spindle
MicroTorque MTF6000 & QMC/QMT Spindle
MicroTorque MTF6000 & QMC/QMT Spindle
MicroTorque MTF6000 & QMC/QMT Spindle
MicroTorque MTF6000 & QMC/QMT Spindle
MicroTorque MTF6000 & QMC/QMT Spindle

MicroTorque MTF6000 & QMC/QMT Spindle

This application kit comes with the MicroTorque MTF6000 controller, QMC QMT spindle, smart vacuum pump MT and screw dispensing system, perfect for screwdriving ranges for low torque tightening. The MicroTorque system provides precision tightening for applications up to 2.5 Nm (22 in-lbs) of torque. The MicroTorque system also has error-proofing features ideal for use in robotic applications, such as cross-thread detection and the ability to detect missing screws, which would trigger the robot to try to pick up another screw. The interface between the Universal Robot and the MicroTorque system is intuitive, and operators can easily follow the visual cues in the interface to program and optimize the MicroTorque system for use on the robot. Using this URCap, easily walk through the entire assembly process, from screw pickup, joint assembly, and reject management. The URCap is free to download, and for more information on the MicroTorque system, contact Atlas Copco today!

Read more
Manufacturer:Atlas Copco

Overview

This application kit comes with the MicroTorque MTF6000 controller, QMC QMT spindle, smart vacuum pump MT and screw dispensing system, perfect for screwdriving ranges for low torque tightening. The MicroTorque system provides precision tightening for applications up to 2.5 Nm (22 in-lbs) of torque. The MicroTorque system also has error-proofing features ideal for use in robotic applications, such as cross-thread detection and the ability to detect missing screws, which would trigger the robot to try to pick up another screw. The interface between the Universal Robot and the MicroTorque system is intuitive, and operators can easily follow the visual cues in the interface to program and optimize the MicroTorque system for use on the robot. Using this URCap, easily walk through the entire assembly process, from screw pickup, joint assembly, and reject management. The URCap is free to download, and for more information on the MicroTorque system, contact Atlas Copco today!

This URCap enables an easy integration for the MicroTorque Focus 6000 tightening controller driving an QMC / QMT spindle with Pick&Place vacuum screw feeding system. The optimized user interface empower also experienced operator to program and maintain advanced tightening applications in minutes.

Related products

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
UR Hotline: + 1-844-GO-COBOT