<link rel="stylesheet" href="app_assets/styles-R77XALWP.css"> Przejdź do treści głównej

Flexible Feeding

5 produkty

wyświetlanie

Asycube 240 flexible part feeder
Asyril SA

Asycube 240 flexible part feeder

Asycube is a 3-Axis Vibration Flexible Parts Feeder.Asyril's flexible feeders offer high performance part feeding, pre-orientation and optimal surface distribution of bulk parts and components.Five different Asycube models are available to feed parts of any shapes, materials and sizes from <0.1 up to 150mm. Asycubes are used when parts are delivered in bulk and must be presented one by one to the robot. Typical applications are: PickPlace, machine tending, assembly and palletizing.

Asycube 380 and 530 flexible part feeder
Asyril SA

Asycube 380 and 530 flexible part feeder

Asycube is a 3-Axis Vibration Flexible Parts Feeder.Asyril's flexible feeders offer high performance part feeding, pre-orientation and optimal surface distribution of bulk parts and components.Five different Asycube models are available to feed parts of any shapes, materials and sizes from <0.1 up to 150mm. Asycubes are used when parts are delivered in bulk and must be presented one by one to the robot. Typical applications are: PickPlace, machine tending, assembly and palletizing.

Asycube 50 and 80 flexible part feeder
Asyril SA

Asycube 50 and 80 flexible part feeder

Asycube is a 3-Axis Vibration Flexible Parts Feeder.Asyril's flexible feeders offer high performance part feeding, pre-orientation and optimal surface distribution of bulk parts and components.Five different Asycube models are available to feed parts of any shapes, materials and sizes from <0.1 up to 150 mm. Asycubes are used when parts are delivered in bulk and must be presented one by one to the robot. Typical applications are: PickPlace, machine tending, assembly and palletizing.

Flexfeeder X-series
FlexFactory AG

Flexfeeder X-series

The three newly developed feeders of the flexfeeder product family mark the current state of flexible feeding technology. With fully integrated camera and toplight tower, the flexfeeder system reduces commissioning times significantly due to their ready-to-use wired system. The integrated touch screen simplifies parameterization and operation and provides valuable data on system performance during ongoing production. The fully integrated camera and control system with included touch screen, based on the latest feedware X software, also makes every flexfeeder the ideal partner for collaborative robots. Our customers master the technology we deliver completely independently. Included in the scope of delivery of each system is a driver for the usage with robots from Universal Robots. Training for the commissioning of all flexfeeder systems takes only one day and can be carried out on site if desired.

FlexiBowl® 200 - 350 - 500 - 650 - 800
Ars Automation

FlexiBowl® 200 - 350 - 500 - 650 - 800

FlexiBowl® is a flexible parts feeder that is compatible with every robot and vision system. Entire families of parts within 1-250 mm and 1-250 g can be handled by a single FlexiBowl®, replacing a whole set of vibrating bowl feeders. Its lack of dedicated tooling and its easy-to-use and intuitive programming allows quick and multiple product changeovers inside the same work shift.

Podręcznik automatyzacji

Podręcznik automatyzacji

Znajdź odpowiednie rozwiązanie automatyzacji i partnera dla swojej firmy
Uzyskaj spersonalizowane wsparcie i rekomendacje ekspertów w ciągu 48 godzin - całkowicie za darmo i bez zobowiązań