UR Connect

Monitor and support your cobot in real time, from anywhere.

Predict Downtime, Maximize Uptime

Predict Downtime, Maximize Uptime

UR Connect empowers you to predict gear failures before they stop production. Transform maintenance from reactive to proactive—schedule service on your terms, support robots from anywhere, and track KPIs to optimize performance. Take control with data-driven insights and deliver more reliable, lower total-cost solutions with confidence.

Learn more
UR connect gear condition

Predicting Gear Wear

Move from reactive repairs to data-driven, proactive maintenance. Our analysis forecasts robot joint wear and alerts you before issues can cause downtime. This gives you control over your maintenance schedule and your budget, using unique insights that only UR can provide.

Flexible Data for Predictive Insights
Our Predictive Gear Wear analysis is designed for any production environment. Even if your robots are offline, you can manually extract performance data and upload it to UR Connect for analysis. For connected robots, this process is automated, ensuring you get critical predictive insights regardless of your factory's connectivity.

UR connect quick analysis

Fine-Tune Your Program for a Flawless Launch

Validate your program with the Quick Analysis tool. As your program runs on the robot, it generates a performance data file. Upload this file to UR Connect to receive actionable suggestions like reducing excessive acceleration that help you improve your code. This allows you to optimize motion for higher quality, reduce wear, and ensure a successful deployment from day one.

One File, Two Powerful Analyses
The same data file used for Quick Analysis also powers our Predictive Gear Wear analysis. This streamlines your workflow by giving you a holistic view of your robot's performance and long-term health from a single data extraction, which can be done whether the robot is online or offline.

Achieve More Throughput

Achieve More Throughput

With UR Connect, you can easily set, manage, and reach key performance indicators (KPIs). Stay on top of your targets by monitoring the current status of all your machines at a glance. Ensure every cobot in your fleet is performing at its best.

Optimize Your Production
Gain real-time insights into your cobot operations. Track and compare your performance with past data, understand cycle times and stoppages, and fine-tune processes to boost your throughput.

Minimize Downtime

Minimize Downtime

Keep your production running smoothly with fast recovery from any stoppages. UR Connect allows you to respond instantly to issues by providing secure remote access to your cobots from anywhere – whether you're in another city or even another country. You can troubleshoot emergencies or deploy updates without having to be physically present.

Efficient Fleet Management
Manage your entire fleet of cobots effortlessly from a central dashboard. Track and roll back changes with automatic backup and revision management. Perform remote updates and adjustments from your browser to minimize machine interruptions and maximize uptime

Tailored to your needs

Get UR Connect as a stand-alone product or as part of your UR Care package.

UR connect

Requirements

  • An active myUR user is required.
  • PolyScope 5.17 or higher must be installed.
  • If you use Polyscope 5.17.x, you need to have the UR Connect URCap installed (PS 5.18 has it built-in).
Connectivity Kit

Connectivity Kit

The connectivity kit enables seamless connection from the robot to your local network, or the UR Cloud with enhanced cyber security and ease of setup. Connectivity kit is NOT required to run UR Connect.

The Kit includes:

  • Industrial 4-Port 4G/WiFi/WAN router with built-in cybersecurity features
  • Global IoT 4G SIM Card (incl. subscription with active UR Connect plan)
  • Cable Gland
Learn more

Still have questions? Want to learn more?

If you'd like more information on UR Connect, send us a message at connected@universal-robots.com or fill out the contact form.

Our team is ready to help you with everything you need to get started!

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT