Skip to main content

Solutions & Kits

119 products

showing

2 Station SmartCell
fsk industries

2 Station SmartCell

The unique feature of the SmartCell®️ is the combination of easy-to-use software (URCap) and the protected SAEP handle developed by fsk industries - the operating handle of the SmartCell®️. The SAEP is positioned exactly where it is always within easy reach, without the need for an additional foot switch or awkward-to-operate buttons. At the same time, the SAEP, which is adapted to the natural contours of our hand, offers all the functions required during the entire process via multifunctional buttons. Even when wearing gloves. This makes it so easy to operate that the entire process is no longer even referred to as "programming". There is no easier way to automate.  

360° Gluing – Integration Kit
Robatech

360° Gluing – Integration Kit

Are you looking to use Universal Robots for a gluing process? Then you’ve found the right partner. Robatech offers you the special UR+ Integration Kit. It connects the cobots with Robatech adhesive application systems in a simple and reliable manner. The integration kit includes a holder for the application head and attachments for the heating hose on the robot arm. With the GlueBot software, the glue application process can be easily programmed. Settings for the heating hose, the application head and the melter can also be made easily using the cobot touch pad. The system status is always visible and clearly visualized on the touch pad. As a global expert in adhesive application systems, Robatech offers versatile system solutions for processing thermoplastic and reactive hot melt and dispersion adhesives. The modular systems consist of an adhesive melter or feeding unit, hose and application head. The optional RobaFeed 3 automatic filling system for melters ensures operator safety and extends the glue granulate refill intervals. The special UR+ Integration Kit was developed and certified for the perfect interaction of cobots and Robatech adhesive application systems. Gluing processes are very versatile. Robatech adhesive application solutions are too. Would you like to learn more? Contact your local Robatech representative.

4PL Cobot
Koenig & Bauer

4PL Cobot

The 4PL Cobot by Koenig & Bauer Coding is a next-generation Print & Apply labeling system designed to bring precision, efficiency, and adaptability to modern production lines. Developed & manufactured in Europe it is equipped with a collaborative UR cobot, it applies labels accurately to products, even in hard-to-reach areas such as the inside of a box. This innovative system reduces complexity by recognizing variable labeling positions through an integrated scanner and applying labels with millimeter precision. Its user-friendly interface and quick, self-taught programming reduce setup times from hours to minutes, empowering operators to adjust processes with ease. Unlike conventional labeling solutions, the 4PL Cobot requires no safety enclosure, saving valuable floor space and making integration into existing workflows seamless.

ALCA PALLETIZER
ALCA TECHNOLOGIES

ALCA PALLETIZER

Alca Palletizer is a collaborative robot palletizer that can handle payloads of up to 11.5kg at seven boxes per minute*, without a fence or cage surrounding it. The small footprint gives flexibility and scalability in its location and it can be moved easily on other end of lines thanks to the rugged design and the forklift entrance. Following ISO standard 13849 and TS/15066 for robots, the Alca Palletizer is designed to work alongside personnel, if an operator comes into contact with the robot arm, it will automatically stop to reduce the risk of injury; Laser scanner, radars and other safety devices can also be integrated for maximize safety (Optional on request). Alca Palletizer comes with fully integrated Rocketfarm "Pally" software. This allows to quickly design a new pallet pattern or load an existing one, including interlayers and adjustments for label location. Robot movements are optimized and synchronized with its telescopic pillar for the quick pick per minutes. Typical programming can be done in 15 minutes. Alca Palletizer is easy to install and configure, destined to become a new work colleague! Space that can be shared with the workers without physical barriers, design to fulfil the demand of supplier of large scale distribution.

AX Series - Robotiq Palletizing Solution
Robotiq

AX Series - Robotiq Palletizing Solution

Ease-of-use is redefined with the Robotiq Palletizing Solution. Open the box, and the hardware and software is already connected and ready to install in a few hours. Plan your program in just three steps, directly on the robot control device, with the Robotiq software suite's Material Handling Copilot. Copilot does the hard work for you: it automatically generates and optimizes all trajectories and robot movements, without needing any information beyond what you have already entered. That's the Robotiq touch! Quick to receive, quick to install, quick to program. The AX series includes a fully integrated vertical axis for optimal performance and reach. It is the perfect choice when handling a wide variety of box sizes and pallet heights in production. Earn an ROI faster than with other cobot solutions, because of the high performance cycle time. What makes it perform so well? Optimized, synchronized motion control of the cobot and 7th axis. Plus, seamless movements also mean a longer life cycle for your cobot

Automatic Screwdriving System SPATZ
STÖGER AUTOMATION

Automatic Screwdriving System SPATZ

The SPATZ is a screw driving robot with automatic tool change and automatic feeding of the fasteners via a PickPlace system. Fasteners of different geometries can be screwed with the SPATZ. This is possible by the modular design and use of various screw driving tools and grippers. Further applications can be adapted at any time. The fasteners are fed via PickPlace. Depending on the variant, the feed unit has an internal or an external supply unit. The program structure is already provided by the SPATZ cap, only the respective positions still have to be taught, which reduces the commissioning time to a minimum.

Bachmann Blasting Unit BBU
Bachmann Engineering

Bachmann Blasting Unit BBU

Automate your sandblasting process quick and easy. The BBU is a complete add-on kit which enables the automatic insertion of workpieces into existing sandblasting machines. With the Bachmann BlastingUnit you can carry out your blasting process fully automatically. The add-on kit comes with a gripper, a bellows and its alignment and holding station. Thanks to the freely rotatable connection between the robot and the bellows, the robot can position the workpiece precisely during the blasting process in the blasting system, without dust escaping. This allows you to achieve maximum process reliability. The flexible bellows allows limited movement of all 6 Axis of the robot, to obtain an optimal result.

Blue Dragon Framework
Freelance Robotics

Blue Dragon Framework

Are you ready to revolutionize your manufacturing processes? With Blue Dragon Framework, the manufacturing possibilities are limitless. Blue Dragon Framework can identify a part, configure itself, and execute the manufacturing solution for a range of applications – parts fabrication, machining, and finishing. Plus there is no requirement for part positioning. You can of course manufacture large-scale orders, but with quick setup speed the Blue Dragon Framework is also efficient when you need to do small runs, rapid prototyping, and variable orders. Even single part runs are not a time waster. Blue Dragon Framework comes with an intuitive GUI with a digital twin simulator. Training methods include CAD and scan to mesh features, as well as practical hand training and marker pen options. Access real time data online with local and cloud-based storage. Dashboard display of the data shows throughput with a range of metrics, e.g. part type and frequency according to shift operator. 3D rendering and representation work ensure quality control analysis. Don't miss the opportunity to improve your business, innovate, and stay competitive with industry progress. 

BotX™ Cobot Welding System
Red-D-Arc

BotX™ Cobot Welding System

BotX™ is a flexible solution that allows you to quickly increase your production capacity and consistently weld complex parts with high quality without making a capital investment. Red-D-Arc offers flexible options—BotX can be rented or leased on a short-term or long-term basis so you can try it with no commitment and even return it if your production needs slow down. You can also purchase BotX if you want to make it a permanent member of your team. From installation through training, you’ll receive white-glove service. Red-D-Arc and Airgas welding process specialists install the system on your site and train your team to use it. Following set up, you have access to 24/7 remote support so you can always reach a Red-D-Arc welding specialist for technical support. On average, support requests are responded to in about two minutes. Our flexible business model helps you minimize downtime. If your system experiences an issue that cannot be solved via the app, a service technician is quickly dispatched to your site and the faulty component is quickly swapped out at no charge for rental and lease customers. Customers who have purchased the system have the option to rent the component needed until theirs is repaired. Either way, you are able to resume production without waiting for weeks or even months for repairs. Contact Red-D-Arc today for more information or to give BotX a try.

CNC Cobot tending
Festo

CNC Cobot tending

Automated machine tending makes a significant contribution to economic efficiency. It is already being used in modern, small-scale series production. This has resulted in a need for qualified staff and thus for technical basic and further training. The training system demonstrates the connection between robotics and CNC technology that can be learned with the help of a practical example. New communication methods such as OPC UA make it easy to link the two topics. The modular system enables learning at individual stations and can be integrated into the complete system in just a few steps.  

CNC Machine Tending by Vention
Vention

CNC Machine Tending by Vention

Vention's plug-and-play kit allows you to easily deploy any UR robot to automate CNC machine tending. It includes the robot base (fixed or 7th-axis slide), part presenter (tray or drawer system), the end-of-arm tool, redeployment solution from Flexxbotics and the Robot2CNC communication kit. This fully-tested URCap-enabled faster and easier deployment of machine tending automation. Vention's Manufacturing Automation Platform (MAP), allows any manufacturing professionals to design, automate, order, and deploy industrial automation equipment directly from their web browser. Combining 3D CAD software, code-free robot path planning, next-day e-Commerce logistics, and a library of 1,200+ modular automation components, Vention’s users can deliver their industrial automation projects significantly faster than by traditional means. Vention has been a certified partner of Universal Robots since 2017 and has enabled its users to deploy several thousands robot cells.

CO-BRO®
Böhler Welding

CO-BRO®

Complete Böhler Welding collaborative robot solution for MIG/MAG or TIG including welding equipment. Böhler Welding’s CO-BRO is the opportunity to enter in the collaborative robot welding which simplifies all installation and start-up operations (programming, parameter setting, training...) and at the same time ensures high productivity even with low volume productions. CO-BRO provides perfect synergic integration between a robot arm, a welding system and a control panel with a 12” graphic interface. Connections, movement and welding control programs are all easy and intuitive. Operations are just as rapid and secure as those of a smartphone. CO-BRO is a complete system where you will find all the components, hardware and software you need: control programs, control devices with start and stop buttons, torches for MIG and TIG welding, torch support, safety galvanic isolations, robot interfaces and much more. All included.

Automation guide

Automation guide

Find the right automation solution and partner for your business
Get personalized support and expert recommendations within 48 hours - completely free and with no obligations

Start here