pneuvaQ is an integrated pneumatic and vacuum interface that streamlines the deployment of custom end-of-arm tooling on Universal Robots. Built on patented technology that controls the flow, direction, and pressure of compressed air within a single compact unit, pneuvaQ makes it easy to integrate both pneumatic and vacuum gripping without the need for multiple external components.
With just one compressed air tube and a single tool connector, pneuvaQ eliminates the clutter of multiple tubes and wires running along the robot arm. Its minimalistic design not only simplifies installation but also enhances safety, aesthetics, and maintainability.
Weighing only 300 grams and rated IP54, pneuvaQ mounts directly between the robot and the custom gripper, offering maximum compatibility with minimal payload impact. It’s ideal for fast-paced applications like injection molding and press brake automation, where precision and flexibility are essential.
URCap integration enables quick setup and intuitive control through the Universal Robots interface, allowing integrators to deploy sophisticated EOAT solutions without relying heavily on specialized engineering.
Simplify robotic integration and accelerate deployment with pneuvaQ.