mk Belt Conveyor GUF-P 2000
mk Belt Conveyor GUF-P 2000
mk Belt Conveyor GUF-P 2000
mk Belt Conveyor GUF-P 2000
mk Belt Conveyor GUF-P 2000
mk Belt Conveyor GUF-P 2000
mk Belt Conveyor GUF-P 2000
mk Belt Conveyor GUF-P 2000
mk Belt Conveyor GUF-P 2000

mk Belt Conveyor GUF-P 2000

The GUF-P 2000 is a low-profile belt conveyor system for conveying light and medium-heavy materials. It can be easily adapted (dimensions, belt, drive, tail, etc.) to a wide range of applications. Optional accessories include stands, side rails or sensors. The conveyor can be easily integrated and configured into a UR cobot application by using the URCap control. It is compatible with the UR e-series. The Plug-In allows the robot to control start and stop, forward and reverse the operation speed of the conveyor. There is also the option to start and stop using sensors or a timer. The programming is carried out conveniently via predefined program nodes directly in the robot control. The software only works if a valid mk machine number is provided.

Read more
Manufacturer:mk Technology Group

Overview

The GUF-P 2000 is a low-profile belt conveyor system for conveying light and medium-heavy materials. It can be easily adapted (dimensions, belt, drive, tail, etc.) to a wide range of applications. Optional accessories include stands, side rails or sensors. The conveyor can be easily integrated and configured into a UR cobot application by using the URCap control. It is compatible with the UR e-series. The Plug-In allows the robot to control start and stop, forward and reverse the operation speed of the conveyor. There is also the option to start and stop using sensors or a timer. The programming is carried out conveniently via predefined program nodes directly in the robot control. The software only works if a valid mk machine number is provided.

The mk Conveyors URCap allows you to control mk conveyors with your UR cobot. It makes the conveyor an ideal partner for feeding and unloading the UR cobot by providing user-friendly, pre-defined program blocks that are easy to use.

Setup is simple: place and secure the conveyor, connect the four cores of the control line to your UR cobot, assign the I/Os accordingly, and you are ready to create your first program.

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
UR Hotline: + 1-844-GO-COBOT