TERLATEC SnowBlaster TS10 UR
TERLATEC SnowBlaster TS10 UR
TERLATEC SnowBlaster TS10 UR
TERLATEC SnowBlaster TS10 UR
TERLATEC SnowBlaster TS10 UR
TERLATEC SnowBlaster TS10 UR
TERLATEC SnowBlaster TS10 UR
TERLATEC SnowBlaster TS10 UR
TERLATEC SnowBlaster TS10 UR
TERLATEC SnowBlaster TS10 UR

TERLATEC SnowBlaster TS10 UR

What is the TERLATEC SnowBlaster?The TERLATEC SnowBlaster is very versatile in use. It can be used for cleaning sensitive surfaces or plastic parts. During the production of plastic articles, the tool separation usually leaves a small burr on the plastic part. This burr can now be removed quickly with the SnowBlaster without leaving any residues, instead of resorting to normal mechanical methods. The system provides the greatest cleanliness and process reliability during the dry ice snow treatment. The SnowBlaster can also be excellently deployed for deburring thermo-formed parts after milling or as a pre-treatment for painted parts. How can you benefit from this product?The TERLATEC SnowBlasting Kit for a Universal Cobot offers you a great solution of a completely automated snow blasting system. You can easily integrate this cleaning process into your consisting production line. It is possible to complete this system by a housing, suction system and carbonic acid tank. Application areas are plastics engineering, medical technology, automotive industry, tool construction, clean room technology and electronics industry.

Manufacturer:Terlatec

Overview

What is the TERLATEC SnowBlaster?The TERLATEC SnowBlaster is very versatile in use. It can be used for cleaning sensitive surfaces or plastic parts. During the production of plastic articles, the tool separation usually leaves a small burr on the plastic part. This burr can now be removed quickly with the SnowBlaster without leaving any residues, instead of resorting to normal mechanical methods. The system provides the greatest cleanliness and process reliability during the dry ice snow treatment. The SnowBlaster can also be excellently deployed for deburring thermo-formed parts after milling or as a pre-treatment for painted parts. How can you benefit from this product?The TERLATEC SnowBlasting Kit for a Universal Cobot offers you a great solution of a completely automated snow blasting system. You can easily integrate this cleaning process into your consisting production line. It is possible to complete this system by a housing, suction system and carbonic acid tank. Application areas are plastics engineering, medical technology, automotive industry, tool construction, clean room technology and electronics industry.

The dry ice snow crystals hit the dirt layer at high speed and literally break it open.
The dirt layer is cooled down to approx. -79 ° C, shrinks and cracks. The temperature of the underlying base material drops only slightly.
When they hit the dirt layer, the dry ice snow crystals become gaseous. They suddenly increase their volume by 800 times. In doing so, they “burst” the dirt layer from the base material. The loosened dirt particles can now be easily disposed of or vacuumed. Soft materials can also be treated with the process and remain undamaged because dry ice has a relatively low hardness. (Hardness = 1.5 - 2.5 Mohs)

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT