ZXPE5 Electric Vacuum Gripper
ZXPE5 Electric Vacuum Gripper
ZXPE5 Electric Vacuum Gripper
ZXPE5 Electric Vacuum Gripper
ZXPE5 Electric Vacuum Gripper
ZXPE5 Electric Vacuum Gripper
ZXPE5 Electric Vacuum Gripper
ZXPE5 Electric Vacuum Gripper

ZXPE5 Electric Vacuum Gripper

Transform your workspace with the ZXPE5 grip and release system, designed to streamline your production process. This innovative tool features a built-in electrical vacuum pump that ensures a secure grip on workpieces, allowing for efficient handling and manipulation. Say goodbye to manual labor and hello to automation! The ZXPE5 is perfect for businesses looking to enhance productivity and reduce operational costs. With its user-friendly design, you can easily attach the manual tool changer to your cobot's arm, making it an ideal solution for both seasoned professionals and newcomers to automation. One of the standout features of the ZXPE5 is its compatibility with a wide variety of suction cups. This versatility allows you to select the perfect suction cup tailored to your specific workpiece, ensuring optimal performance and safety. Whether you’re handling delicate materials or heavy components, the ZXPE5 can adapt to your needs. The cup mounting flange is designed for easy adjustments, enabling you to change the suction cup distance without the hassle of air tubing. This flexibility not only saves time but also enhances the overall efficiency of your operations. Experience seamless integration with the URCAP software, which simplifies the operation of the ZXPE5. With just one electrical wire connection, you can easily control the grip and release functions, making it accessible for users of all skill levels. The intuitive interface allows for quick adjustments and settings, ensuring that your cobot operates at peak performance. This user-friendly approach means less downtime and more productivity, allowing you to focus on what truly matters—growing your business.

Manufacturer:SMC

Overview

Transform your workspace with the ZXPE5 grip and release system, designed to streamline your production process. This innovative tool features a built-in electrical vacuum pump that ensures a secure grip on workpieces, allowing for efficient handling and manipulation. Say goodbye to manual labor and hello to automation! The ZXPE5 is perfect for businesses looking to enhance productivity and reduce operational costs. With its user-friendly design, you can easily attach the manual tool changer to your cobot's arm, making it an ideal solution for both seasoned professionals and newcomers to automation. One of the standout features of the ZXPE5 is its compatibility with a wide variety of suction cups. This versatility allows you to select the perfect suction cup tailored to your specific workpiece, ensuring optimal performance and safety. Whether you’re handling delicate materials or heavy components, the ZXPE5 can adapt to your needs. The cup mounting flange is designed for easy adjustments, enabling you to change the suction cup distance without the hassle of air tubing. This flexibility not only saves time but also enhances the overall efficiency of your operations. Experience seamless integration with the URCAP software, which simplifies the operation of the ZXPE5. With just one electrical wire connection, you can easily control the grip and release functions, making it accessible for users of all skill levels. The intuitive interface allows for quick adjustments and settings, ensuring that your cobot operates at peak performance. This user-friendly approach means less downtime and more productivity, allowing you to focus on what truly matters—growing your business.

ZXPE5 grip and release workpieces driven by built-in electrical vacuum pump and suction cups. Attach the manual tool changer to cobot's arm and mount ZXPE5 and simply connect one electrical wire. URCAP helps easy operation. You can select suction cups suitable for your workpiece from our wide variety of cups. The cup mounting flange can change the suction cups distance without air tubing.

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT