TREX : PLUG & WORK TELEROBOTICS FOR COBOTS
TREX : PLUG & WORK TELEROBOTICS FOR COBOTS
TREX : PLUG & WORK TELEROBOTICS FOR COBOTS
TREX : PLUG & WORK TELEROBOTICS FOR COBOTS
TREX : PLUG & WORK TELEROBOTICS FOR COBOTS
TREX : PLUG & WORK TELEROBOTICS FOR COBOTS
TREX : PLUG & WORK TELEROBOTICS FOR COBOTS
TREX : PLUG & WORK TELEROBOTICS FOR COBOTS
TREX : PLUG & WORK TELEROBOTICS FOR COBOTS
TREX : PLUG & WORK TELEROBOTICS FOR COBOTS

TREX : PLUG & WORK TELEROBOTICS FOR COBOTS

An immediate proven teleoperation solution for the constrained working environments in industries and research centers. Specifically, the TeleRobotic Extender, aka TREX, combined with a manipulator arm VIRTUOSE 6D TAO offers the operator an intuitive control through physical feel, and immediate control of remote e-series of Universal Robots, without the need for prior programming. Technical features of TREX provide the best possible complementarity between the safety and precision of robotics on the one hand, and the manual dexterity of the operator on the other. The handling of the e-series of Universal Robots is natural and working tasks are done with much more confidence. The plug work solution keeps available the original ECU of the e-series of Universal Robots for the automation experts. In a word, TREX is complementary to automation.

Manufacturer:Haption

Overview

An immediate proven teleoperation solution for the constrained working environments in industries and research centers. Specifically, the TeleRobotic Extender, aka TREX, combined with a manipulator arm VIRTUOSE 6D TAO offers the operator an intuitive control through physical feel, and immediate control of remote e-series of Universal Robots, without the need for prior programming. Technical features of TREX provide the best possible complementarity between the safety and precision of robotics on the one hand, and the manual dexterity of the operator on the other. The handling of the e-series of Universal Robots is natural and working tasks are done with much more confidence. The plug work solution keeps available the original ECU of the e-series of Universal Robots for the automation experts. In a word, TREX is complementary to automation.

Once plugged and setup following the quick user guide, the manipulator provides to the operator a physical feel, kinesthetic based 6 DOF force feedback in the wrist (3x rotations) and the arm (3x translations). This natural and real time feedback complements the operator vision (direct or by non-included cameras)

  • Dynamic force feedback to the operator enables to feel the dynamics of the remote-controlled e-Series of Universal Robots: movement delay, drag and joint limits.
  • Interactive feedback to the operator enables to feel the interaction with the environment of the remote-controlled of the e-Series of Universal Robots: object weight, inertia, friction, reaction forces.

The Human Machine Interface and the teleoperation handle permits to use the adaptative gripper and to change parameters like level of efforts and speed of the movement of the e-Series of Universal Robots.

Open HMI also display the robots and manipulator 3D representations with augmented information to enable efficient work.

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
UR Hotline: + 1-844-GO-COBOT