SGE series
SGE series
SGE series
SGE series
SGE series
SGE series
SGE series
SGE series
SGE series

SGE series

The e-HAND is an end-effector for vacuum suction transfer, which can be connected directly to a supported robot.The built-in vacuum pump can generate a vacuum using power from the Robotic arm, so there is no need for air from a compressor, a vacuum pump or air tubing.This smart system also has a built-in pressure sensor, which is essential for vacuum suction, so the current pressure can be monitored on the display of the unit and the suction state can provide feedback on the suction state. A wide variety of vacuum pads made by Convum can be attached to the end of the unit, allowing a wide range of objects to be lifted and conveyed.

Read more
Manufacturer:CONVUM

Overview

The e-HAND is an end-effector for vacuum suction transfer, which can be connected directly to a supported robot.The built-in vacuum pump can generate a vacuum using power from the Robotic arm, so there is no need for air from a compressor, a vacuum pump or air tubing.This smart system also has a built-in pressure sensor, which is essential for vacuum suction, so the current pressure can be monitored on the display of the unit and the suction state can provide feedback on the suction state. A wide variety of vacuum pads made by Convum can be attached to the end of the unit, allowing a wide range of objects to be lifted and conveyed.

The e-hand is vacuum-pumped by a built-in vacuum pump, so it can be used immediately after connecting the e-hand to the robot with a single cable.             

The maximum weight that can be lifted is about 2~3kg.  

If you wish to change the diameter of the pad screw to be mounted, you can easily do so by replacing it with an optional product from CONVUM.

The main unit setting can be switched between "SINK/SOURCE" input and "NPN/PNP" output.                       

(Input and output specifications are fixed for URCap setting.)

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
UR Hotline: + 1-844-GO-COBOT