CoboLearnTable
Our Universal Robots mobile training cell is a good choice for companies, vocational schools and training centres that want to train their employees, students or trainees in the use of cobots. Our cell is not only elegant in design, but also extremely robust and resilient. With conveyor belts, I/O simulator, various grippers and foils, industrial applications can be simulated realistically. Optionally, our training cell can be used on a mobile basis, thus ensuring flexible and effective learning. We are also happy to integrate a side table on request. Discover the advantages of our training cell and make your employees, students or trainees fit for the future of automation.
Overview
Our Universal Robots mobile training cell is a good choice for companies, vocational schools and training centres that want to train their employees, students or trainees in the use of cobots. Our cell is not only elegant in design, but also extremely robust and resilient. With conveyor belts, I/O simulator, various grippers and foils, industrial applications can be simulated realistically. Optionally, our training cell can be used on a mobile basis, thus ensuring flexible and effective learning. We are also happy to integrate a side table on request. Discover the advantages of our training cell and make your employees, students or trainees fit for the future of automation.
Ready-made wiring harness for plug-and-play connection with the robot controller. Immediately operational ertiger Kabelbaum für Plug-and-Play-Verbindung mit dem Roboter-Controller.
Specifications
Dependenciestraining plate: 1000 x 700 x 85 mm
Dimensions1200x800x150
What's in the box? • training plate for UR3e or UR5e
• educational cell for UR3e or UR5e
• side table (optional)
• I/O Simulator
• conveyor belt 690
• conveyor belt 610
• conveyor belt 420
• 3d printing set
License type One-time purchase
Features
- 230V socket and USB port
- Finished wiring harness for plug-and-play connection with the robot controller.
- Drawer for storing learning materials
- Conveyor belts, I/O simulator, various grippers and foils can be used to realistically simulate industrial applications. Optionally, our training cell can be used on a mobile basis, thus ensuring flexible and effective learning. We are also happy to integrate a side table on request.
Compatibility
- UR3
- UR3e
- UR5
- UR5e
Availability
- Austria
- Belgium
- Bulgarian
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Georgia
- Germany
- Greece
- Hungary
- Iceland
- Ireland
- Israel
- Italy
- Latvia
- Lithuania
- Luxembourg
- Malta
- Netherlands
- Norway
- Oman
- Poland
- Portugal
- Qatar
- Romania
- Saudi Arabia
- Slovakia
- Slovenia
- Spain
- Sweden
- Switzerland
- Turkey
- United Kingdom