Dual 2-Jaw Pneumatic Gripper Kit for Machine Tending

Dual 2-Jaw Pneumatic Gripper Kit for Machine Tending

Optimize your automatic machine loading with this dual pneumatic 2-jaw parallel gripper package. Precise, robust and durable - the gripper series GPP5000 is a real powerhouse with maintenance intervals of up to 30 million gripping cycles. With 10 mm stroke per jaw and up to 1260 N grip force, it provides reliable support for your application. Package includes: 2x GPP5010NC-00-A 2-jaw grippers, WFR04 angle bracket, 4x UB5010AL universal jaws and air fittings.

URCap availability : No

Application Segment : Machine Tending

Recommended UR Robot : UR16e -UR30

Package Weight : 4.859

Communication : Pneumatic

Connectivity : external routing

SKU#: 1009363

Overview

Optimize your automatic machine loading with this dual pneumatic 2-jaw parallel gripper package. Precise, robust and durable - the gripper series GPP5000 is a real powerhouse with maintenance intervals of up to 30 million gripping cycles. With 10 mm stroke per jaw and up to 1260 N grip force, it provides reliable support for your application. Package includes: 2x GPP5010NC-00-A 2-jaw grippers, WFR04 angle bracket, 4x UB5010AL universal jaws and air fittings. URCap availability : No Application Segment : Machine Tending Recommended UR Robot : UR16e -UR30 Package Weight : 4.859 Communication : Pneumatic Connectivity : external routing

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT