3-Jaw Pneumatic Gripper Large Payload (10mm stroke)

3-Jaw Pneumatic Gripper Large Payload (10mm stroke)

Precise, robust and durable - the 3-jaw pneumatic gripper is a real powerhouse with maintenance intervals of up to 30 million gripping cycles. With 10 mm stroke per jaw and up to 3140 N grip force, it provides reliable support for your application. With an IP64-certified gripper and blind jaws, this package is perfect for dirty and wet machine tending. Sized for heavy weight UR20 and UR30 this package includes a GPD5010NC-00-A 3-jaw gripper, APR000011 Ø80 mm adapter plate, 3x UB5010AL universal jaws and air fittings.

URCap availability : No

Application Segment : Assembly, Bin Picking, Packaging, Tending

Recommended UR Robot : UR20/UR30

Package Weight : 3.5811

Communication : Pneumatic

Connectivity : external routing

SKU#: 1009358

Overview

Precise, robust and durable - the 3-jaw pneumatic gripper is a real powerhouse with maintenance intervals of up to 30 million gripping cycles. With 10 mm stroke per jaw and up to 3140 N grip force, it provides reliable support for your application. With an IP64-certified gripper and blind jaws, this package is perfect for dirty and wet machine tending. Sized for heavy weight UR20 and UR30 this package includes a GPD5010NC-00-A 3-jaw gripper, APR000011 Ø80 mm adapter plate, 3x UB5010AL universal jaws and air fittings. URCap availability : No Application Segment : Assembly, Bin Picking, Packaging, Tending Recommended UR Robot : UR20/UR30 Package Weight : 3.5811 Communication : Pneumatic Connectivity : external routing

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT