Dual 2-Jaw Electric Machine Tending

Dual 2-Jaw Electric Machine Tending

High performance, compact grippers! Choose the electric small parts gripper in a class of its own. Don't compromise on power and use the full payload of your cobot, even if no compressed air is available. The value package includes dual 2-jaw parallel grippers from the GEP2000 series with a stroke of 16 mm per jaw. Both grippers have simple IO control and analog 0-10V position feedback for flexible workpiece handling.

Mechanical self-locking in the event of a power failure or emergency stop provide additional safety. The package contains 2x GEP2016IO-05-B electric 2-jaw grippers, WFR000005 angle flange, 2x KAG500B5 cable.

URCap availability : No

Application Segment : Machine Tending

Recommended UR Robot : UR10e -UR30

Package Weight : 2.4287

Communication : Electric Digital

Connectivity : external routing

SKU#: 1009340

Overview

High performance, compact grippers! Choose the electric small parts gripper in a class of its own. Don't compromise on power and use the full payload of your cobot, even if no compressed air is available. The value package includes dual 2-jaw parallel grippers from the GEP2000 series with a stroke of 16 mm per jaw. Both grippers have simple IO control and analog 0-10V position feedback for flexible workpiece handling. Mechanical self-locking in the event of a power failure or emergency stop provide additional safety. The package contains 2x GEP2016IO-05-B electric 2-jaw grippers, WFR000005 angle flange, 2x KAG500B5 cable. URCap availability : No Application Segment : Machine Tending Recommended UR Robot : UR10e -UR30 Package Weight : 2.4287 Communication : Electric Digital Connectivity : external routing

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT