Dual 3-Jaw Pneumatic Gripper Kit for Machine Tending

Dual 3-Jaw Pneumatic Gripper Kit for Machine Tending

Optimize your automatic machine loading with this dual pneumatic 3-jaw gripper package. The GPD5000 series grippers are exceptionally robust, precise and powerful - real powerhouses with a reliability of up to 30 million maintenance-free cycles. With 6 mm of stroke per jaw and up to 800 N grip force, they will reliably support your application. Even in dusty and wet environments, the IP64 certification ensures safe operation. Package includes 2x GPD5006N-00-A 3-jaw grippers, WFR000002 angle bracket, 6x UB5006AL universal jaws, DUWFR01 blow-off nozzle, and air-fittings.

URCap availability : No

Application Segment : Machine Tending

Recommended UR Robot : UR5-UR16

Package Weight : 2.353

Communication : Pneumatic

Connectivity : external routing

SKU#: 1009354

Overview

Optimize your automatic machine loading with this dual pneumatic 3-jaw gripper package. The GPD5000 series grippers are exceptionally robust, precise and powerful - real powerhouses with a reliability of up to 30 million maintenance-free cycles. With 6 mm of stroke per jaw and up to 800 N grip force, they will reliably support your application. Even in dusty and wet environments, the IP64 certification ensures safe operation. Package includes 2x GPD5006N-00-A 3-jaw grippers, WFR000002 angle bracket, 6x UB5006AL universal jaws, DUWFR01 blow-off nozzle, and air-fittings. URCap availability : No Application Segment : Machine Tending Recommended UR Robot : UR5-UR16 Package Weight : 2.353 Communication : Pneumatic Connectivity : external routing

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT