Skip to main content
3-Jaw Pneumatic Gripper Standard (6mm stroke)

3-Jaw Pneumatic Gripper Standard (6mm stroke)

Precise, robust and durable - the pneumatic 3-jaw gripper is a real powerhouse with maintenance intervals of up to 30 million gripping cycles. With 6 mm stroke per jaw and up to 800 N (@6bar/87psi), it provides reliable support for your application. With an IP64-certified gripper and blank jaws, this package is perfect for simple machine tending of billets or other cylindrical parts. The supplied 50 mm adapter plate fits UR3 - UR16. Includes 1x GPD5006N-00-A 3-jaw gripper, APR000001 Ø50mm adapter plate, 3x UB5006AL universal jaws and air fittings.

URCap availability : No

Application Segment : Assembly, Bin Picking, Packaging, Tending

Recommended UR Robot : UR3e -UR16e

Package Weight : 0.9598

Communication : Pneumatic

Connectivity : external routing

Read more
SKU#: 1009349
Manufacturer:ZIMMER group

Overview

Precise, robust and durable - the pneumatic 3-jaw gripper is a real powerhouse with maintenance intervals of up to 30 million gripping cycles. With 6 mm stroke per jaw and up to 800 N (@6bar/87psi), it provides reliable support for your application. With an IP64-certified gripper and blank jaws, this package is perfect for simple machine tending of billets or other cylindrical parts. The supplied 50 mm adapter plate fits UR3 - UR16. Includes 1x GPD5006N-00-A 3-jaw gripper, APR000001 Ø50mm adapter plate, 3x UB5006AL universal jaws and air fittings. URCap availability : No Application Segment : Assembly, Bin Picking, Packaging, Tending Recommended UR Robot : UR3e -UR16e Package Weight : 0.9598 Communication : Pneumatic Connectivity : external routing