Skip to main content
2-Jaw Electric Gripper Standard (13mm stroke)

2-Jaw Electric Gripper Standard (13mm stroke)

Do you need great performance, but your application space and load capacity are limited? Then this is the gripper of choice for you! The GEP2000 series electric gripper is ideal for bin-picking or other applications where compressed air is not available. The 2-jaw parallel gripper is easily and safely controlled via digital I/O. Jaw position feedback is provided via a 0-10V analog signal that can be easily configured with URCap. The package includes the electric 2-jaw parallel gripper GEP2013IO-B-12-01 (13 mm stroke per jaw), APR000018 adapter plate and URCap.

URCap availability : Yes

Application Segment : Assembly, Bin Picking, Packaging, Tending

Recommended UR Robot : UR10e -UR30

Package Weight : 0.7751

Communication : Electric Digital

Connectivity : Tool I/O

Read more
SKU#: 1009314
Manufacturer:ZIMMER group

Overview

Do you need great performance, but your application space and load capacity are limited? Then this is the gripper of choice for you! The GEP2000 series electric gripper is ideal for bin-picking or other applications where compressed air is not available. The 2-jaw parallel gripper is easily and safely controlled via digital I/O. Jaw position feedback is provided via a 0-10V analog signal that can be easily configured with URCap. The package includes the electric 2-jaw parallel gripper GEP2013IO-B-12-01 (13 mm stroke per jaw), APR000018 adapter plate and URCap. URCap availability : Yes Application Segment : Assembly, Bin Picking, Packaging, Tending Recommended UR Robot : UR10e -UR30 Package Weight : 0.7751 Communication : Electric Digital Connectivity : Tool I/O