2-Jaw Electric Gripper Large Payload (10mm stroke)

2-Jaw Electric Gripper Large Payload (10mm stroke)

Electrically driven, as powerful as a pneumatic gripper! This digital 2-jaw parallel gripper is just the thing for the UR20 and UR30 robots with higher payloads. It has a stroke of 10 mm per jaw and a gripping force of up to 1500 N. The mechanical self-locking mechanism ensures maximum safety in the event of a power failure or emergency stop. With 30 million maintenance-free cycles, this is a gripper you can rely on for the long term! The package contains 1x GEP5010IO-00-A electric 2-jaw gripper, APR000011 TK80 adapter plate, 2x UB5010AL universal jaws and KAW1000B8 cable.

URCap availability : No

Application Segment : Assembly, Bin Picking, Packaging, Tending

Recommended UR Robot : UR20/UR30 | Package Weight : 2.7586

Communication : Electric Digital

Connectivity : external routing

SKU#: 1009343

Overview

Electrically driven, as powerful as a pneumatic gripper! This digital 2-jaw parallel gripper is just the thing for the UR20 and UR30 robots with higher payloads. It has a stroke of 10 mm per jaw and a gripping force of up to 1500 N. The mechanical self-locking mechanism ensures maximum safety in the event of a power failure or emergency stop. With 30 million maintenance-free cycles, this is a gripper you can rely on for the long term! The package contains 1x GEP5010IO-00-A electric 2-jaw gripper, APR000011 TK80 adapter plate, 2x UB5010AL universal jaws and KAW1000B8 cable. URCap availability : No Application Segment : Assembly, Bin Picking, Packaging, Tending Recommended UR Robot : UR20/UR30 | Package Weight : 2.7586 Communication : Electric Digital Connectivity : external routing

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT