Tackle 3D Depalletization with the PLB510 Prime Kit. Using our “dlocate box” algorithm, SICK’s PLB Engine and PLB510 camera will allow seamless integration into large VoV depalletization applications. Save substantially on project costs with moderate resolution but accurate localization. Additionally, the camera offers both 3D data and 2D RGB images for segmentation. Typical applications might include robot-mounted box depalletization, carton depalletization, and flexible bag picking.
Kit Includes: PLB510-PL, 125mm Calibration Sphere, Ethernet Cable, Power Cable, PLB IPC Core, RJ45 to RJ45 5m, PLB510 Mounting Bracket.