sBot Speed - URCap is a safety system designed to safeguard robotics applications, allowing free access to the UR robot. This system includes a laser scanner that monitors the hazardous area around the robot. Thanks to the configuration software included in the system, configuring the safety laser scanner is intuitive and can be done directly using the teach pendant.
sBot Speed - URCap is a safety system designed to safeguard robotics applications, allowing free access to the UR robot. This system includes a laser scanner that monitors the hazardous area around the robot. Thanks to the configuration software included in the system, configuring the safety laser scanner is intuitive and can be done directly using the teach pendant.
The laser scanner, together with the software and detailed documentation, allows you to easily implement a safe application where the safety functions have been tested by SICK and where compliance with the relevant standards is ensured.
The easy-to-use safety system is designed to work with material handling applications and helps you to achieve safety without compromising productivity.
During operation, the robot reduces the speed and, if necessary, stops when a detected person gets too close to the robot working space. The robot automatically resumes full-speed operation as soon as the person leaves this space, providing you with the highest productivity.